StarTech.com

8-Port USB-to-Serial Adapter Hub

Convert a single USB port into eight serial ports, and connect multiple hubs together for a scalable solution

Product ID: ICUSB23208FD

  • Gain eight RS232 serial port interfaces through a single USB port
  • Connect multiple hubs together through daisy chain functionality
  • 921.6Kbps baud rate per port
View More
  • Rack-mountable design with durable all-metal chassis
  • Extended operating temperature range: -40°C to 85°C (-40°F to 185°F)
  • 256-byte transmit, 128-byte receive FIFO
  • COM port retention
317,99 € EUR exc VAT
381,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT4232
Interface Serial
Port Style External Hub
Ports 8
Performance
Data Bits 7, 8
FIFO 256 Bytes
Max Baud Rate 921.6 Kbps
Maximum Data Transfer Rate 480 Mbps
Parity Odd, Even, Mark, Space, None
Serial Protocol RS-232
Stop Bits 1, 2
Connector(s)
Connector Type(s) 1 - USB B (4 pin) Female
8 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.9.x LTS Versions only
Indicators
LED Indicators 8 - Data Transmit
8 - Data Receive
Power
Center Tip Polarity Positive
Input Current 1.5 A
Input Voltage 100 - 240 AC
Output Current 3 A
Output Voltage 12V DC
Plug Type B
Power Consumption (In Watts) 36
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature -40°C to 85°C (-40°F to 185°F)
Storage Temperature -65°C to 150°C (-85°F to 302°F)
Physical Characteristics
Cable Length 900 mm [35.4 in]
Color Black
Material Aluminum
Product Height 4.5 cm [1.8 in]
Product Length 43 cm [16.9 in]
Product Width 12 cm [4.7 in]
Weight of Product 1.4 kg [3 lb]
Packaging Information
Package Height 64 mm [2.5 in]
Package Length 21.7 cm [8.5 in]
Package Width 44.9 cm [17.7 in]
Shipping (Package) Weight 2.1 kg [4.6 lb]
What's in the Box
Included in Package 1 - 8-port USB to RS232 hub
1 - 18 in. [46 mm] USB 2.0 cable
2 - rack-mounting brackets
8 - rack-mounting screws
2 - DIN-rail mounting brackets
4 - DIN-rail mounting screws
4 - washers
4 - nuts
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - driver CD
1 - terminal block plug
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® CE (4.2, 5.0, 6.0), XP Embedded, 98SE, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 2.4.x to 4.9.x LTS Versions only

Certifications

Related Products

16-Port USB-to-Serial Adapter Hub
ICUSB23216FD
16-Port USB-to-Serial Adapter Hub

Convert a USB port into 16 RS232 serial ports in an industrial rack-mountable chassis - and daisy chain multiple hubs for a scalable solution

606,99 € exc VAT
728,39 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
302,39 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
148,79 € inc VAT
4 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2324
4 Port USB to RS232 Serial DB9 Adapter Hub

Add four RS232 serial ports to any notebook or desktop computer using a single USB port

99,99 € exc VAT
119,99 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
67,19 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
34,79 € inc VAT

Accessories