Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

5.1 Channel PCI Surround Sound Card Adapter

Product ID: PCISOUND5CH2

Add 5.1 channel audio to a desktop PC through a PCI slot

Features
  • 5.1 channel surround sound output and mic/line audio input via 3.5mm mini-jacks

  • Supports up to 48KHz/16-bit sampling rate

  • Includes low profile/half-height installation bracket

More Features . . .
  • Supports HRTF 3D audio, Microsoft® DirectSound®/ DirectSound 3D®, and A3D®

  • Supports PCI Version 2.2 with ACPI

  • Full-Duplex operation for recording and playback

  • Three internal auxiliary inputs

  • Built-in 32 OHM Earphone buffer

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
21,99 € EUR exc VAT
26,39 € inc VAT

ID: PCISOUND5CH2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PCISOUND5CH2 PCI Surround Sound Card lets you add 5.1 channel audio to a desktop PC through a PCI slot, giving you audio output, and microphone/line input via 3.5mm mini-jacks.

A cost-effective multimedia solution for delivering high quality surround sound, this PCI sound card lets you enjoy full-duplex, 48KHz/16bit audio playback/recording, and offers support for HRTF 3D positional audio, Microsoft® DirectSound®, DirectSound 3D®, and A3D®.

Three internal auxiliary input connectors let you connect your CD drive directly to the sound card. If your drive features external control buttons, the card allows playback without impeding your computers performance.

With support for PCI v2.2 and an included low profile/half-height installation bracket, this sound card is an ideal home theatre PC solution that’s perfect for your standard or small form factor (SFF) PC.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Fits into full or low profile/small form factor (SFF) systems, with a dual profile design
  • Upgrade your audio listening experience with 5.1 channel surround sound output
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2
Linux 2.6.x to 4.11.x LTS Versions Only

Applications
  • Replace failed or stereo-only onboard audio in a desktop PC
  • Build an inexpensive home theater PC or multimedia PC with surround sound capabilities
  • Provide additional inputs and outputs for multiple audio sources or destinations
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI (5 Volt)
Card Type Standard Profile (LP bracket incl.)
Chipset ID C-Media - 8738LX
Performance
Audio Specifications Supports 5.1 Channel 16 bit stereo audio Input and Output Connections: Line In, Mic In, Front-Speaker, Rear-Speaker, Center/Sub-Woofer
Full Duplex Support Yes
Connector(s)
Connector Type(s) 1 - PCI (5V, 32-bit) Male
External Ports 5 - 3.5 mm Mini-Jack (3 Position) Female
Internal Ports 3 - MPC2 (4 pin, Audio) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2
Linux 2.6.x to 4.11.x LTS Versions Only
Special Notes / Requirements
System and Cable Requirements Available 5V PCI Slot
Microsoft DirectX® 8.1 or later
Environmental
Humidity 5-85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 120 mm [4.7 in]
Product Length 122 mm [4.8 in]
Product Weight 50 g [1.8 oz]
Product Width 19 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 146 g [5.2 oz]
What's in the Box
Included in Package 1 - PCI 5.1 Surround Sound Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

* Product appearance and specifications are subject to change without notice.