StarTech.com

1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

Product ID: ECUSB3S11

  • Unique flush-mount form factor design
  • SuperSpeed USB 3.0 compliant host interface with support for transfer rates up to 5 Gbps
  • UASP support for more efficient data transfer
View More
  • Provides up to 850mA of power over USB
  • Backward compatible with USB 2.0/1.x devices
  • Works with most Windows based operating systems
  • Compliant with USB 3.0 base specification 1.0 and xHCI specification 0.95
  • Includes 34mm to 54mm ExpressCard stabilizer bracket
32,99 € EUR exc VAT
39,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Renesas/NEC - µPD720202
Interface USB 3.0
Port Style Integrated on Card
Ports 1
Performance
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS versions only
Special Notes / Requirements
Note The maximum throughput of this card is limited by the host bus interface. If used with ExpressCard Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with ExpressCard Gen 2.0 enabled computers, the max throughput is 5 Gbps.
System and Cable Requirements Available ExpressCard slot
Environmental
Humidity 5% ~ 95% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 85°C (14°F to 185°F)
Physical Characteristics
Product Height 0.5 cm [0.2 in]
Product Length 75 mm [3 in]
Product Width 34 mm [1.3 in]
Weight of Product 24 g [0.8 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 13.1 cm [5.2 in]
Package Quantity 1
Package Width 16.2 cm [6.4 in]
Shipping (Package) Weight 108 g [3.8 oz]
What's in the Box
Included in Package 1 - Slim ExpressCard adapter
1 - DC to USB Adapter Cable
1 - 34mm to 54mm Stabilizer Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS versions only

Certifications

Related Products

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F
2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

59,99 € exc VAT
71,99 € inc VAT
2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S22
2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot

39,99 € exc VAT
47,99 € inc VAT

Accessories