StarTech.com

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot

Product ID: ECUSB3S22

  • Two SuperSpeed USB 3.0 compliant ports, with support for transfer rates up to 5 Gbps
  • Side-by-side port mount design
  • UASP support for more efficient data transfer
View More
  • Backward compatible with USB 2.0/1.x devices
  • Built-in external DC power connector (optional)
  • Compliant with USB 3.0 base specification 1.0 and xHCI specification 0.96
  • Compliant with PCI Express specification 2.0
44,99 € EUR exc VAT
53,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Renesas/NEC - µPD720200
Interface USB 3.0
Ports 2
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)
Windows Server® 2008 R2, 2003
Special Notes / Requirements
Note Due to the power limitations of the ExpressCard interface this adapter cannot supply 900mA of current to both ports. Some devices like External 2.5” Hard Drives may require an additional power adapter.

The maximum throughput of this card is limited by the host bus interface. If used with ExpressCard Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with ExpressCard Gen 2.0 enabled computers, the max throughput is 5 Gbps
Power
Output Voltage 5 DC
Plug Type B
Power Source Not Included (not required for standard applications)
Environmental
Humidity 0% ~ 60% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 150°C (-4°F to 302°F)
Physical Characteristics
Product Height 1.2 cm [0.5 in]
Product Length 11.5 cm [4.5 in]
Product Width 40 mm [1.6 in]
Weight of Product 32 g [1.1 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.4 cm [5.7 in]
Package Quantity 1
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 119 g [4.2 oz]
What's in the Box
Included in Package 1 - ExpressCard USB 3.0 Card
1 - USB to DC Power Cable
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 10 (32/64), 8 / 8.1 (32/64), 7 (32/64), Vista (32/64), XP (32/64)
Windows Server® 2008 R2, 2003

Certifications

Related Products

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F
2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

59,99 € exc VAT
71,99 € inc VAT
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
53,99 € inc VAT

Accessories