StarTech.com

2 Port PCI Express SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 ports to your desktop computer through a PCI Express expansion slot

Product ID: PEXUSB3S2

  • Provides two external USB 3.0 connections
  • Fully compliant with USB 3.0 revision 1.0 specifications and Intel xHCI rev0.96 specifications, with transfer rates up to 5 Gbps
  • UASP support for more efficient data transfer
View More
  • Built-in optional LP4 Molex power connector for bus-powered USB devices
  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices
  • Optionally provides up to 900mA per USB port
  • Compliant with PCI Express 2.0 specifications
  • Supports up to 127 USB devices per port (requires additional USB hubs)
  • Plug-and-Play and Hot-Swap compatible
  • Supports Control/Bulk/Interrupt/Isochronous USB Transfer modes
  • Includes a Low Profile installation bracket
0,00 € EUR exc VAT
0,00 € EUR inc VAT

Overview

The PEXUSB3S2 PCI Express USB 3.0 card lets you add two USB 3.0 ports to your PC through a PCI Express slot.

Featuring a native NEC PCI Express host controller chipset, the USB 3.0 standard supports transfer rates of up to 5Gbps, while still providing backward compatibility for older USB 2.0 (480Mbps) and 1.1 (12Mbps) devices.

Enhanced with UASP support (USB Attached SCSI Protocol), this USB 3.0 controller performs up to 70% faster than conventional USB 3.0 when paired with a UASP supported enclosure (Note: UASP requires a compatible operating system). Using a more efficient protocol than the traditional USB BOT (Bulk-Only Transport), UASP technology optimizes transfers by allowing multiple commands to be processed simultaneously, significantly increasing transfer speeds for less wait time on data transfers. See our UASP test results below for further details.

In addition to providing a much faster transfer rate the PEXUSB3S2 USB 3.0 card also supplies 900mA of power per USB port, allowing more and more external devices to operate without the need of an additional power source.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows® 8 and Server 2012. In testing UASP performed with up to a 70% faster read / 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing, UASP also showed up to an 80% reduction in required processor resources.

UASP Speed Diagram

Test results were obtained using an Intel® Ivy Bridge system, StarTech.com add-on USB 3.0 cards, a UASP-enabled StarTech.com enclosure, and a SATA III solid state drive.

The StarTech.com Advantage

  • SuperSpeed USB 3.0 connectivity at up to 5 Gbps, while still backwards compatible with USB 2.0/1.x
  • Time-saving file transfers, up to 70% faster than traditional USB 3.0 when used with a UASP-supported enclosure
  • Fit into standard or low profile systems, with a dual profile design

Applications

Upgrade an older PCIe-based system with USB 3.0 connectivity to fully utilize USB 3.0 devices

Expand a system's USB capabilities with two additional external USB ports

Connect additional external hard drives, CD/DVD drives, MP3 players, printers, scanners, webcams, game controllers, digital cameras, etc. to a computer system

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720200
Interface USB 3.0
Ports 2
Performance
MTBF 11,914 Hours
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - LP4 (4 pin; Molex-type Large Drive Power) Male
Software
OS Compatibility Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.
Environmental
Humidity 0~85% RH
Operating Temperature -0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 19 mm [0.7 in]
Product Length 121 mm [4.8 in]
Product Weight 60 g [2.1 oz]
Product Width 76 mm [3 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - PCI Express USB 3.0 Card
1 - LP4 Molex to SATA Adapter
1 - Low Profile bracket
1 - Installation CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows XP(32/64-bit)/ Server 2003(32/64-bit)/ Server 2008 R2/ Vista(32/64-bit)/ 7(32/64-bit)/ 8(32/64-bit)

Certifications

Related Products

4 Port PCI Express Low Profile High Speed USB Card
PEXUSB4DP
4 Port PCI Express Low Profile High Speed USB Card

Add 4 USB 2.0 ports to your low profile/small form factor computer through a PCI Express expansion slot

47,99 € exc VAT
57,59 € inc VAT
7 Port PCI USB Card Adapter
PCIUSB7
7 Port PCI USB Card Adapter

Add 7 USB 2.0 Ports to your PC through a PCI slot

29,99 € exc VAT
35,99 € inc VAT

Accessories