StarTech.com

2 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card w/ SATA Power

Add two USB 3.0 ports to your desktop computer through a PCI Express slot

Product ID: PEXUSB3S23

  • Provides two external USB 3.0 connections
  • Supports data rates up to 5 Gbps
  • SATA power connector (required) provides up to 900mA per USB port
View More
  • Compliant with PCI Express 2.0 specifications
  • Fully compliant with USB 3.0 rev 1.0 and Intel xHCI rev 1.0 specifications
  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices
  • Includes a Low Profile/half-height installation bracket
31,99 € EUR exc VAT
38,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Etron - EJ168A
Interface USB 3.0
Port Style Integrated on Card
Ports 2
Performance
Maximum Cable Length 3 m [9.8 ft]
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support No
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Special Notes / Requirements
System and Cable Requirements Available 15-pin SATA power connector
Available PCI Express slot
Environmental
Humidity 10~90% RH, Non-condensing
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 80°C (32°F to 176°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 80 mm [3.1 in]
Product Width 21 mm [0.8 in]
Weight of Product 43 g [1.5 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17 cm [6.7 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 130 g [4.6 oz]
What's in the Box
Included in Package 1 - PCI Express USB 3.0 card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019

Certifications

Related Products

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power
PEXUSB3S4V
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
70,79 € inc VAT
4 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA / SP4 Power
PCIUSB3S4
4 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA / SP4 Power

Add 4 SuperSpeed USB 3.0 ports to a computer through a PCI slot

91,99 € exc VAT
110,39 € inc VAT

Accessories