Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power

Product ID: PEXUSB3S25

Add 2 SuperSpeed USB 3.0 ports to your PCI Express-enabled PC

Features
  • Provides two external USB 3.0 ports with UASP support

  • Supports data rates up to 5 Gbps

  • Compliant with PCI Express 2.0 specifications

More Features . . .
  • Optional LP4 power connector provides up to 900mA per USB port

  • Supports USB Battery Charging Specification 1.2

  • Fully compliant with USB 3.0 rev 1.0 and Intel xHCI rev 1.0 specifications

  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices

  • Includes a Low-Profile/half-height installation bracket

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
34,99 € EUR exc VAT
41,99 € inc VAT

ID: PEXUSB3S25

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PEXUSB3S25 2-Port PCI Express USB 3.0 Card lets you add two USB 3.0 ports to your PCI Express-enabled computer system, with an optional LP4 power connector to connect to your system power supply and deliver up to 900mA of power per port to USB 3.0 bus-powered devices (500mA for USB 2.0).

Enhanced with UASP support (USB Attached SCSI Protocol), this USB 3.0 controller performs up to 70% faster than conventional USB 3.0 when paired with a UASP supported enclosure (Note: UASP is not supported by all operating systems). Using a more efficient protocol than the traditional USB BOT (Bulk-Only Transport), UASP technology optimizes transfers by allowing multiple commands to be processed simultaneously, significantly increasing transfer speeds for less wait time on data transfers. See our UASP test results below for further details.

The PCIe USB 3.0 adapter is compliant with USB 3.0 standards for data transfer speeds up to 5 Gbps, while still offering backward compatibility with existing USB 2.0 / 1.1 devices. For added versatility, the controller card is equipped with a standard profile bracket and includes a low-profile/half-height bracket for installation in small form-factor computers.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows® 8, 8.1, Server 2012 and Linux kernel 2.6.37 or later. In testing UASP performed with up to a 70% faster read / 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing, UASP also showed up to an 80% reduction in required processor resources.

UASP Speed Diagram

Test results were obtained using an Intel® Ivy Bridge system, StarTech.com add-on USB 3.0 cards, a UASP-enabled StarTech.com enclosure, and a SATA III solid state drive.

The StarTech.com Advantage
  • Increase efficiency of your USB 3.0 devices with up to 5 Gbps of bandwidth
  • Fits into full or low-profile/small form factor (SFF) systems, with a dual profile design
  • Power high-powered USB devices as necessary, with the optional LP4 power connector
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
Linux 2.6.31 to 4.11.x LTS versions only

Applications
  • Upgrade an older PCIe-based system from USB 2.0 to USB 3.0 connectivity
  • Expand the USB capabilities of your system with two additional external ports
  • Connect additional external hard drives, CD/DVD drives, MP3 players, printers, scanners, webcams, game controllers, digital cameras, etc. to a computer system
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720202
Industry Standards USB 3.0 Specification Rev. 1.0
USB Battery Charging Specification Rev. 1.2
PCI Express Base Specification Rev. 2.0
Intel xHCI Specification Rev. 1.0
Interface USB 3.0
Port Style Integrated on Card
Ports 2
Performance
Maximum Cable Length 3 m [9.8 ft]
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - LP4 (4 pin, Molex Large Drive Power) Male
Software
OS Compatibility Windows® Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016
Linux 2.6.31 to 4.11.x LTS versions only
Special Notes / Requirements
Note Devices that do not comply with the USB Battery Charging Specification may only receive standard USB power.
System and Cable Requirements Available PCI Express slot
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 120 mm [4.7 in]
Product Length 82 mm [3.2 in]
Product Weight 51 g [1.8 oz]
Product Width 18 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 153 g [5.4 oz]
What's in the Box
Included in Package 1 - PCIe USB 3.0 Card
1 - Low Profile Bracket
1 - SATA to LP4 Cable
1 - Driver CD
1 - Instruction Manual
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP -  SATA Power
PEXUSB3S4V

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
70,79 € inc VAT

4 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA / SP4 Power
PCIUSB3S4

4 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA / SP4 Power

Add 4 SuperSpeed USB 3.0 ports to a computer through a PCI slot

91,99 € exc VAT
110,39 € inc VAT

External Drive Enclosures (1)

3.5in USB 3.0 SATA Hard Drive Enclosure w/ Fan
SAT3510BU3

3.5in USB 3.0 SATA Hard Drive Enclosure w/ Fan

Backup and Transfer Data at SuperSpeed USB 3.0 speeds

61,99 € exc VAT
74,39 € inc VAT

HDD Docking Stations (1)

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD
SATDOCKU3S

USB 3.0 to SATA Hard Drive Docking Station for 2.5/3.5 HDD

Enable fast, swappable access to your 2.5in or 3.5in SATA hard drives, through USB 3.0

56,99 € exc VAT
68,39 € inc VAT

USB 3.0 Hubs (1)

4-Port Industrial USB 3.0 Hub - Mountable
ST4300USBM

4-Port Industrial USB 3.0 Hub - Mountable

Add 4 external, wall mountable USB 3.0 ports from a single USB connection

123,99 € exc VAT
148,79 € inc VAT

* Product appearance and specifications are subject to change without notice.