StarTech.com

2-Port USB 3.1 (10Gbps) Card - 2x USB-C - PCIe

Upgrade your computer to the 10Gbps speed of USB 3.1 Gen 2, by adding two USB Type-C ports

Product ID: PEXUSB312C

  • Transfer files and access USB 3.1 devices faster, with up to 10Gbps throughput
  • Get set for the future of universal connectivity, by adding two USB-C ports to your computer
  • Connect high-powered devices using the integrated ports and onboard SATA power connector
View More
  • Works with your existing USB 3.0 (5Gbps) and USB 2.0 (480Mbps) devices, for cost-effective backward compatibility
  • Each USB Type-C port delivers up to 3A of power
  • Fits into standard or low-profile systems with a dual-profile design
  • Fast, hassle-free setup
  • PCIe x4 interface compliant with PCI Express Base Specification Revision 3.0
  • Compliant with UASP (USB Attached SCSI Protocol) Revision 1.0, as well as USB 3.1 Spec 1.0 and 2.0
50,99 € EUR exc VAT
61,19 € EUR inc VAT

Overview

Get ready for the future of universal connectivity and high-speed performance. This USB 3.1 card adds two USB-C™ ports to your desktop, with a combined bandwidth up to 10Gbps. With greater bandwidth, you can save time and avoid the performance bottlenecks often associated with other connectivity technologies.

USB speed chart that showcases the performance advantage of USB 3.1 at 10Gbps when compared to older USB standards

Because the card offers USB Type-C™ ports, you can rest assured your computer is compatible with the growing popularity of USB-C peripherals.

Work faster, with USB 3.1 performance

By adding 10Gbps USB ports to your computer, you can harness the speed of USB 3.1 Gen 2. You can access peripherals at twice the speed of traditional USB 3.0 devices. (USB 3.0 is also known as USB 3.1 Gen 1.) The card delivers faster file transfer rates, so you can get more work done in less time.

With higher data throughput, this PCI Express USB 3.1 card is a necessity for external hard drives, hard drive enclosures, and many other USB 3.1 peripherals. Plus, the USB card integrates a SATA power connector to support high-powered devices, making it ideal for use with large external storage solutions.

Help future proof your computer, with USB-C

Because it offers two USB-C ports, this innovative card enables you to connect the growing number of USB Type-C devices today, or in the near future.

USB-C connectors are small, reversible, and easy-to-use. You can reduce frustration and the risk of damage to your ports by connecting the plug with either side facing up, making insertions easier than past USB generations.

The card is backward compatible with USB 3.0 (5Gbps) and USB 2.0 (480mbps) devices. You can add the card now in preparation for future devices, while still connecting your existing USB peripherals using a variety of USB-C cables and adapters.

Easy to install in different form factors

The PCIe USB-C card comes equipped with a full-profile bracket, but also includes a half-height or low-profile bracket, making it easy to install in full or small form-factor desktops or servers. And, the card offers hassle-free installation, with no additional software or drivers required in many natively supported operating systems.

The PEXUSB312C is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Note: The card does not support DP Alt Mode or USB Power Delivery.

Applications

Deploy at home or in the office, and connect the latest USB-C devices, such as HDD enclosures

Install the card as a vital hardware component when building a PC

Upgrade an older PCIe based desktop from USB 3.0 or 2.0 to USB 3.1 Gen 2 (10Gbps)

Ideal for backing up files, video editing, and data recovery using high-bandwidth USB 3.1 Gen 2 external storage solutions

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASMedia - ASM1142
Industry Standards USB 3.1 Specification Rev. 1.0
USB Specification Rev. 2.0
PCI Express Base Specification Rev. 3.0
Intel xHCI Specification Rev. 1.1
UASP (USB Attached SCSI Protocol) Rev. 1.0
Interface USB 3.1 Gen 2
Port Style Integrated on Card
Ports 2
Performance
Maximum Data Transfer Rate 10Gbps
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 2 - USB Type-C (24 pin) USB 3.1 (10Gbps) Female
Internal Ports 1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.11.x LTS version only
Special Notes / Requirements
Note The card's USB-C ports are standard data throughput port. They do not support DP Alt Mode or USB Power Delivery.
The maximum throughput of this card is limited by the bus interface. PCI Express Gen 1.0 max throughput is 2.5Gbps. PCI Express Gen 2.0 max throughput is 5Gbps. PCI Express Gen 3.0 max throughput is 10Gbps.
The available bandwidth (10Gbps) is shared equally between the two ports.
System and Cable Requirements PCI Express enabled computer or server with a PCI Express x4 slot or higher (x8, x16)
SATA power connector
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 120 mm [4.7 in]
Product Length 92 mm [3.6 in]
Product Weight 48 g [1.7 oz]
Product Width 18 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 116 g [4.1 oz]
What's in the Box
Included in Package 1 - 2-port USB 3.1 (10Gbps) card - 2x USB-C
1 - low-profile bracket
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.11.x LTS version only

Certifications

Related Products

2-Port USB 3.1 (10Gbps) Card - 1x USB-C, 1x USB-A - PCIe
PEXUSB311A1C
2-Port USB 3.1 (10Gbps) Card - 1x USB-C, 1x USB-A - PCIe

Upgrade your computer to the 10Gbps speed of USB 3.1 Gen 2, by adding both USB Type-C and USB Type-A ports

42,99 € exc VAT
51,59 € inc VAT
2-Port USB 3.1 (10Gbps) Card - 2x USB-A - PCIe
PEXUSB312A
2-Port USB 3.1 (10Gbps) Card - 2x USB-A - PCIe

Upgrade your computer to the faster speed of USB 3.1, by adding two 10Gbps USB Type-A ports

32,99 € exc VAT
39,59 € inc VAT
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
PEXUSB311EI
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

58,99 € exc VAT
70,79 € inc VAT
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
109,19 € inc VAT
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet
PEXUSB3S3GE
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet

Running low on expansion slots? Merge USB 3.0 and GbE into a single PCIe combo card

73,99 € exc VAT
88,79 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

USB 3.1 is the most recent version of the USB (Universal Serial Bus) standard for connecting computers and electronic devices. It is capable of data transfer speeds up to 10Gbps, and while it can use the USB-C connector type, it can also use a variety of other connector types. To achieve USB 3.1 transfer speeds, your USB host connection, cables, and device must all support USB 3.1. USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). 

USB 3.0 is capable of data transfer speeds up to 5Gbps. USB 3.0 is also known as USB 3.1 Gen 1 (5Gbps).

USB 3.1 is backwards compatible with USB 3.0 and USB 2.0, except in the following scenarios:

  • USB-B 3.1 cables are not compatible with USB-B 2.0 ports.
  • Unless you use an adapter, USB-C ports or cables will not work with USB-A or USB-B ports or cables.
  • Devices that require USB 3.1 transfer speeds of 10Gbps might not work with USB 3.0 or USB 2.0, or you might experience lower transfer speeds and impacted performance.
  • Bus-powered USB devices that requires more power than what USB 2.0 can provide are not compatible with USB 2.0.

For products related to this article, click here.

To transfer data at speeds of 10Gbps, you need to confirm that the following components in your setup support USB 3.1:

  • The USB host connection
  • The USB cable
  • The USB device and any subcomponents (for example, a hard drive docking station and the hard drives in the docking station)

Note: USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). Devices that support USB 3.1 should have the USB 3.1 symbol on them. If the USB 3.1 symbol does not appear on your USB source or device, refer to the information provided by the manufacturer to confirm whether the USB source or device support USB 3.1.

USB-C is a type of USB connector that is capable of supporting the following:

  • Data transfer speeds up to 10Gbps, if you use USB 3.1.
  • Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
  • Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).

If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.

Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers. 

Installation

Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).

  1. Download the latest drivers from the StarTech.com website at www.startech.com/Support. The part number and product ID are on the product packaging.

Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).

  1. After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
  2. In the list of extracted files, right-click the setup.exe file and click Run as Administrator.

Note: If the Run as Administrator option is not available, you might be attempting to run the installer from within the zipped file. Complete the instructions in step 2 to extract the files.

  1. Complete the instructions to install the device drivers, and restart your computer when prompted to.

Your device should be ready to use.

How to

To confirm that Windows detects your expansion card, complete the following:

  1. Press the Windows key+R, type devmgmt.msc, and press Enter.
  2. In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it.  For example, a USB controller card would be under Universal Serial Bus controllers.

Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.

Troubleshooting

If the USB device does not work after your computer has been in extended hibernation, it is likely that Windows has automatically turned off the USB Root hub to save power. 

The steps below outline how to configure the USB root hub to stay on during hibernation, to prevent this from happening.
 

Windows 10 / 8

  1. On your keyboard, press the Windows key + X and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows 7 / Vista

  1. Click the Start button and select Control Panel.
  2. Click Hardware and Sound, then click Power Options.
  3. Click Change plan settings for the plan you want to change.
  4. Click Change advanced power settings.
  5. Click the plus sign (+) next to “USB settings” and “USB selective suspend setting” to expand the options and change the setting to Disabled.
  6. Click OK to apply the setting.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

Windows XP

  1. On your desktop, right-click the My Computer icon and select Properties.
  2. Click the Device Manager tab.
  3. Expand Universal Serial Bus controllers by clicking the arrow to the left of it.
  4. Right-click the first USB Root Hub device and select Properties.
  5. Click the Power Management tab.
  6. Clear the box next to Allow the computer to turn off this device to save power.
  7. Click OK to apply the setting.
  8. Repeat steps 4-7 for any remaining devices in the Universal Serial Bus Controllers section with “Root Hub” in the name.

Note: You may need to disconnect and re-connect your USB device after applying these settings to re-establish the connection.

When you troubleshoot issues with a USB controller card, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • USB cables

  • USB devices

  • USB controller card

To test your setup components, try the following:

  • Use the USB cable, device, and controller card in another setup to see if the problem is with the components or the setup.

  • Use a different USB cable, device, and controller card in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the USB device and controller card, it is recommended that you do the following:

Some USB-C controller cards do not support the reversibility of the USB-C connector, which means that some cable and host controller combinations only receive USB 3.1 speeds in one orientation. To determine if this is the cause of your issue, unplug your USB-C cable and flip the cable upside down and plug it back into the USB controller card.

Although USB-C supports transfer speeds up to 10 Gbps, all of the devices in your setup must support USB 3.1 Gen 2 (10 Gbps) in order to transfer data at that speed. The maximum data transfer speed you will experience is the fastest transfer speed that the slowest device in your setup supports. 

If your setup components support USB 3.1 but you are experiencing slower transfer speeds than you expected, consider the following:

  • A USB host connection with multiple USB 3.1 ports might not be able to support 10Gbps on each port simultaneously.
  • The type of port on a device does not determine whether the device is capable of USB 3.1 speeds. A USB-C port might not support USB 3.1 speeds, while USB-A and USB-B ports might support USB 3.1 speeds.
  • Any other devices that you include in your setup, such as an older hard drive in a USB 3.1 enclosure, might create a point of congestion and slow down transfer speeds.

To confirm the functionality of your USB host connection, its ports, and any other devices in your setup, refer to the information provided by the manufacturer.

Note: USB 3.1 is also known as USB 3.1 Gen 2 (10Gbps). Devices that support USB 3.1 should have the USB 3.1 symbol on them. If the USB 3.1 symbol does not appear on your USB source or device, refer to the information provided by the manufacturer to confirm whether the USB source or device support USB 3.1.