Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Dual-Port USB 3.1 Card - 10Gbps per port - 1x USB-C, 1x USB-A - PCIe

Product ID: PEXUSB311AC2

Add one USB Type-C and one USB Type-A port (10Gbps) to your computer, through a PCI Express slot

Features
  • Diversify the overall USB capabilities of your computer by adding USB Type-C and USB Type-A ports

  • Transfer files and access USB 3.1 devices faster, with up to 10Gbps throughput

  • Optional SATA power connector provides up to 900mA per USB port

More Features . . .
  • Cost-effective backward compatibility, works with USB 3.0 and 2.0 devices

  • PCIe x4 interface compliant with PCI Express Base Specification Revision 3.0

  • Fits into standard or low-profile systems with a dual-profile design

  • Compliant with UASP (USB Attached SCSI Protocol) Revision 1.0

  • Compliant with Universal Serial Bus 3.1 Specification Revision 1.0, and Universal Serial Bus Specification Revision 2.0

Available in
57,99 € EUR exc VAT
69,59 € inc VAT

ID: PEXUSB311AC2

For more products like this please visit our European online store today!

This USB 3.1 card lets you add one USB-C™ port and one USB-A port to your computer, through a PCI Express slot. It enables you to upgrade your current system by adding two USB 3.1 Gen 2 ports to your computer and giving you access to data transfer speeds up to 10Gbps per port.

Plus, by adding one USB-C and one USB-A port to your PC, you can easily connect legacy, modern, and future USB devices, regardless of the USB connector type.

Faster USB performance

By adding 10Gbps USB ports to your computer, you can harness the speed of USB 3.1 Gen 2 and rest assured you’re ready for both current and future high-bandwidth USB-A and USB-C devices.

With higher data throughput support, this USB 3.1 PCIe card is a necessity for external drives, drive enclosures, and many other USB 3.1 peripherals. Plus, the USB card includes an optional SATA power connector to connect to your system power supply and deliver up to 900mA of power per port to USB 3.1 bus-powered devices (500mA for USB 2.0). The card is ideal for use with large external storage solutions.

Compatible with older USB devices

Connecting older peripherals isn’t a problem. This versatile dual-port USB 3.1 card is backward compatible with legacy USB 3.0/2.0 devices that use the common USB Type-A port, so you can eliminate the added expense and aggravation of purchasing new devices. You can also connect older devices on the USB Type-C™ port using a variety of USB-C cables and adapters.

Easy installation

The USB 3.1 card is compatible with a broad range of Windows® and Linux® operating systems. Plus, the high-quality card includes both standard-profile and low-profile brackets, making it easy to install in full or small form-factor PCs and servers.

The PEXUSB311AC2 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016
Linux® 3.5 to 4.11.x LTS version only

Applications
  • Upgrade an older PCIe equipped desktop from USB 3.0/2.0 to USB 3.1 Gen 2 (10Gbps)
  • Expand the USB capabilities of your system by adding one USB-C port and one USB-A port, or install the card as a vital hardware component when building a new PC
  • Ideal for file backups, video editing, and data recovery, using high-bandwidth USB 3.1 Gen 2 external storage solutions
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASMedia - ASM2142
Industry Standards USB 3.1 Specification Rev. 1.0
USB Specification Rev. 2.0
PCI Express Base Specification Rev. 3.0
Intel xHCI Specification Rev. 1.1
UASP (USB Attached SCSI Protocol) Rev. 1.0
Interface USB 3.1 Gen 2
Port Style Integrated on Card
Ports 2
Performance
Maximum Data Transfer Rate 10Gbps
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Female
1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
Internal Ports 1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016
Linux® 3.5 to 4.11.x LTS version only
Special Notes / Requirements
Note The card's USB-C port is a standard data throughput port. It does not support DP Alt Mode or USB Power Delivery.
The maximum throughput of this card is limited by the bus interface. PCI Express Gen 1.0 max throughput is 2.5Gbps. PCI Express Gen 2.0 max throughput is 5Gbps. PCI Express Gen 3.0 max throughput is 10Gbps.
The available bandwidth (10Gbps) is shared equally between the two ports.
System and Cable Requirements PCI Express enabled computer or server with a PCI Express x4 slot or higher (x8, x16)
Optional SATA power connector
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 21 mm [0.8 in]
Product Length 122 mm [4.8 in]
Product Weight 50 g [1.8 oz]
Product Width 108 mm [4.3 in]
Packaging Information
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - USB 3.1 card
1 - low-profile bracket
1 - quick-start guide
2-Port USB 3.1 (10Gbps) Card - 2x USB-A - PCIe
PEXUSB312A

2-Port USB 3.1 (10Gbps) Card - 2x USB-A - PCIe

Upgrade your computer to the faster speed of USB 3.1, by adding two 10Gbps USB Type-A ports

32,99 € exc VAT
39,59 € inc VAT

2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
PEXUSB311EI

2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

58,99 € exc VAT
70,79 € inc VAT

4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V

4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
161,99 € inc VAT

2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power
PEXUSB3S24

2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power

Add 2 SuperSpeed USB 3.0 ports with SATA power to your PCI Express-enabled PC

39,99 € exc VAT
47,99 € inc VAT

4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI

4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
57,59 € inc VAT

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
109,19 € inc VAT

4-Port PCI Express USB 3.0 Card
PEXUSB3S42

4-Port PCI Express USB 3.0 Card

Add four USB 3.0 ports – three external ports and one internal port – to your computer

44,99 € exc VAT
53,99 € inc VAT

3-Port PCI Express USB 3.0 Card + Gigabit Ethernet
PEXUSB3S3GE

3-Port PCI Express USB 3.0 Card + Gigabit Ethernet

Running low on expansion slots? Merge USB 3.0 and GbE into a single PCIe combo card

73,99 € exc VAT
88,79 € inc VAT

External Drive Enclosures (3)

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives
S251BMU313

USB 3.1 (10 Gbps) Enclosure for 2.5” SATA Drives

Get ready for ultra-fast USB 3.1 Gen 2 data storage using your 2.5” SSD or HDD

43,99 € exc VAT
52,79 € inc VAT

USB 3.1 (10Gbps) External Enclosure for Dual 2.5
S252BU313R

USB 3.1 (10Gbps) External Enclosure for Dual 2.5" SATA Drives

Turn two 2.5" SATA SSDs or HDDs into high-performance storage with RAID - for USB-C and USB-A enabled devices

136,99 € exc VAT
164,39 € inc VAT

USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives
S251BPU313

USB 3.1 (10 Gbps) Tool-Free Enclosure for 2.5” SATA Drives

Get the faster speed of USB 3.1 Gen 2 in a lightweight and portable storage solution

36,99 € exc VAT
44,39 € inc VAT

USB-C Cables (5)

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
USB31CAADP

USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified

Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter

18,99 € exc VAT
22,79 € inc VAT

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31AC1M

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices to your laptop or desktop computer

16,99 € exc VAT
20,39 € inc VAT

USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)
USB31CB1M

USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)

Connect USB 3.1 or 3.0 USB-B devices to your USB-C tablet or laptop or computer

24,99 € exc VAT
29,99 € inc VAT

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)
USB31CUB1M

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)

Connect USB Micro-B devices to your USB-C host, using this durable 1-meter cable

17,99 € exc VAT
21,59 € inc VAT

USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31CC1M

USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices

24,99 € exc VAT
29,99 € inc VAT

Computer Power Cables - Internal (1)

6in 4 Pin Molex to SATA Power Cable Adapter
SATAPOWADAP

6in 4 Pin Molex to SATA Power Cable Adapter

Power a Serial ATA hard drive from a conventional LP4 power supply connection

2,99 € exc VAT
3,59 € inc VAT

* Product appearance and specifications are subject to change without notice.