StarTech.com

2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

Product ID: PEXUSB311EI

  • Transfer files and access USB 3.1 devices faster, both inside and outside your computer case, with up to 10Gbps throughput
  • Fast, hassle-free setup, and natively supported by many operating systems
  • Fits into standard or low-profile systems, with its dual-profile design
View More
  • Cost-effective backward compatibility
  • Compatible with high-powered USB devices, with an integrated SATA power connector
  • Compliant with UASP (USB Attached SCSI Protocol) Revision 1.0
  • Compliant with Universal Serial Bus 3.1 Specification Revision 1.0, and Universal Serial Bus Specification Revision 2.0
  • PCIe x4 interface compliant with PCI Express Base Specification Revision 3.0
  • Equipped with a full-profile bracket, includes a low-profile (half-height) bracket for installation in small form-factor computers
58,99 € EUR exc VAT
70,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASMedia - ASM1142
Industry Standards USB 3.1 Specification Rev. 1.0
USB Specification Rev. 2.0
PCI Express Base Specification Rev. 3.0
Intel xHCI Specification Rev. 1.1
UASP (USB Attached SCSI Protocol) Rev. 1.0
Interface USB 3.1 Gen 2
Port Style Integrated on Card
Ports 2
Performance
Maximum Data Transfer Rate 10Gbps
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
Internal Ports 1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.11.x LTS version only
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. PCI Express Gen 1.0 max throughput is 2.5Gbps. PCI Express Gen 2.0 max throughput is 5Gbps. PCI Express Gen 3.0 max throughput is 10Gbps.
The available bandwidth (10Gbps) is shared equally between the two ports.
System and Cable Requirements PCI Express enabled computer or server with a PCI Express x4 slot or higher (x8, x16)
SATA power connector
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 90 mm [3.5 in]
Product Width 18 mm [0.7 in]
Weight of Product 51 g [1.8 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.3 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 121 g [4.3 oz]
What's in the Box
Included in Package 1 - 2-port USB 3.1 (10Gbps) card - 1 ext, 1 int
1 - low-profile bracket
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.11.x LTS version only

Certifications

Related Products

2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
PEXUSB311EI
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

58,99 € exc VAT
70,79 € inc VAT
4-Port PCI Express USB 3.0 Card
PEXUSB3S42
4-Port PCI Express USB 3.0 Card

Add four USB 3.0 ports – three external ports and one internal port – to your computer

44,99 € exc VAT
53,99 € inc VAT
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
109,19 € inc VAT
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
57,59 € inc VAT
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
161,99 € inc VAT
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet
PEXUSB3S3GE
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet

Running low on expansion slots? Merge USB 3.0 and GbE into a single PCIe combo card

73,99 € exc VAT
88,79 € inc VAT
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S11
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

32,99 € exc VAT
39,59 € inc VAT

Accessories