StarTech.com

3-Port PCI Express USB 3.0 Card + Gigabit Ethernet

Running low on expansion slots? Merge USB 3.0 and GbE into a single PCIe combo card

Product ID: PEXUSB3S3GE

  • Frees up a PCIe slot by consolidating 3x USB 3.0 & 1x Gigabit Ethernet ports into a single card
  • Provides installation flexability for standard and low-profile computers, with a dual-profile design
  • Lets you save money and connect your existing devices with USB 2.0 and 1.x backward compatibility
View More
  • Perfect for high-powered USB devices, with optional SATA power providing up to 900mA per port
  • PCIe x1 interface, compliant with PCI Express 2.0 specifications
  • Supports Wake-On-LAN, Energy-Efficient Ethernet, jumbo frames, full duplex flow control, VLAN tagging, and layer 2 priority encoding
73,99 € EUR exc VAT
88,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720201
Realtek - RTL8153
Industry Standards USB 3.0 Specification Rev. 1.0
PCI Express Base Specification Rev. 2.0
Intel xHCI Specification Rev. 1.0
IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-TX, IEEE 802.3ab 1000BASE-T
IEEE 802.3az Energy-Efficient Ethernet, IEEE 802.3x Flow Control, 802.1q VLAN Tagging, 802.1p Layer 2 Priority Encoding
Interface USB 3.0
RJ45 (Gigabit Ethernet)
Port Style Integrated on Card
Ports 3
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Flow Control Full duplex flow control
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
MTBF 1,920,042 Hours
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
Internal Ports 1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Linux 2.6.31 to 4.11.x LTS Versions only
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.
UASP (USB Attached SCSI Protocol), is supported in Windows 8, 8.1, Server 2012 and Linux kernel 2.6.37 or later. Test results were obtained using an Intel® Ivy Bridge system, StarTech.com add-on USB 3.0 cards, a UASP-enabled StarTech.com enclosure, and a SATA III solid-state drive.
System and Cable Requirements PCI Express enabled computer with an available PCI Express x1 slot or higher (x4, x8, x16)
SATA power connector (recommended, but optional)
Indicators
LED Indicators 1 - Link (Green)
1 - Activity (Amber)
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (-13°F to 158°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 77 mm [3 in]
Product Width 18 mm [0.7 in]
Weight of Product 60 g [2.1 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 17.6 cm [6.9 in]
Package Width 14.4 cm [5.7 in]
Shipping (Package) Weight 150 g [5.3 oz]
What's in the Box
Included in Package 1 - 3 Port PCI Express USB 3.0 Card w/ Gigabit Ethernet
1 - Low-Profile Bracket
1 - Driver CD
1 - Instruction Manual
Auto-Negotiation Yes

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Linux 2.6.31 to 4.11.x LTS Versions only

Certifications

Related Products

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
109,19 € inc VAT
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
57,59 € inc VAT
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power
PEXUSB3S24
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - SATA Power

Add 2 SuperSpeed USB 3.0 ports with SATA power to your PCI Express-enabled PC

39,99 € exc VAT
47,99 € inc VAT
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power
PEXUSB3S25
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power

Add 2 SuperSpeed USB 3.0 ports to your PCI Express-enabled PC

34,99 € exc VAT
41,99 € inc VAT
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable
ST3300GU3B
3-Port Portable USB 3.0 Hub plus Gigabit Ethernet - Aluminum with Built-in Cable

Add 3 external USB 3.0 ports with UASP and a Gigabit Ethernet port to your Ultrabook™ or laptop through a single USB 3.0 port

59,99 € exc VAT
71,99 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White
ST3300U3S
USB 3.0 to Gigabit Ethernet NIC Network Adapter with 3 Port Hub - White

Add Gigabit Ethernet connectivity and 3 USB 3.0 Hub ports to a computer through a single SuperSpeed USB 3.0 port

69,99 € exc VAT
83,99 € inc VAT

Accessories