StarTech.com

4 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA / SP4 Power

Add 4 SuperSpeed USB 3.0 ports to a computer through a PCI slot

Product ID: PCIUSB3S4

  • 4 external SuperSpeed USB 3.0 ports
  • Provides up to 900mA of power over USB 3.0
  • Built-in optional SATA power connector for bus-powered USB devices
View More
  • Backward compatible with USB 2.0/1.x devices
  • Compliant with USB 3.0 base specification 1.0 and xHCI specification 0.95
  • Compliant with PCI Specification 3.0
  • Includes a low profile/half-height installation bracket
91,99 € EUR exc VAT
110,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720202
Interface USB 3.0
Ports 4
Performance
Maximum Data Transfer Rate 1.3 Gbps (PCI Bus)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit)
External Ports 4 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - SATA Power (15 pin) Plug
1 - SP4 (4 pin, Small Drive Power) Plug
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Special Notes / Requirements
System and Cable Requirements Available PCI slot
Available SATA or Floppy power connector
Environmental
Humidity 15% ~ 90% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -25°C to 70°C (13°F to 158°F)
Physical Characteristics
Color Red
Product Height 6.5 cm [2.6 in]
Product Length 13.3 cm [5.2 in]
Product Width 20 mm [0.8 in]
Weight of Product 72 g [2.5 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 165 g [5.8 oz]
What's in the Box
Included in Package 1 - PCI USB 3.0 Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019

Certifications

Related Products

2 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA Power
PCIUSB3S22
2 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA Power

Add 2 SuperSpeed USB 3.0 ports to a computer through a PCI slot

70,99 € exc VAT
85,19 € inc VAT
7 Port PCI USB Card Adapter
PCIUSB7
7 Port PCI USB Card Adapter

Add 7 USB 2.0 Ports to your PC through a PCI slot

29,99 € exc VAT
35,99 € inc VAT

Accessories