StarTech.com

4-Port PCI Express USB 3.0 Card

Add four USB 3.0 ports – three external ports and one internal port – to your computer

Product ID: PEXUSB3S42

  • Expands your computer connectivity with four extra USB 3.0 ports (3 external, 1 internal)
  • Easy to install with native OS support in Windows 8.1, 8, 7, and Linux kernel 2.6.31 or later
  • Fits standard or small form-factor computers, low-profile bracket included
View More
  • Data transfer rates up to 5 Gbps plus UASP support
  • Backward compatible with USB 2.0 and 1.x devices
  • Built-in optional SATA power connector provides up to 900mA per USB port
  • PCIe x1 interface, compliant with PCI Express 2.0 specifications
44,99 € EUR exc VAT
53,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID VIA/VLI - VL805
Industry Standards USB 3.0 Specification Rev. 1.0
PCI Express Base Specification Rev. 2.0
Intel xHCI Specification Rev. 1.0
Interface USB 3.0
Port Style Integrated on Card
Ports 4
Performance
Maximum Cable Length 3 m [9.8 ft]
Maximum Data Transfer Rate 5 Gbps
MTBF 24,000 hours
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 3 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - SATA Power (15 pin) Plug
1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS Versions only
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. If used with PCI Express Gen 1.0 enabled computers, the max throughput is 2.5 Gbps. If used with PCI Express Gen 2.0 enabled computers, the max throughput is 5 Gbps.
System and Cable Requirements PCI Express enabled computer or server with an available PCI Express x1 slot or higher (x4, x8, x16)
SATA power connector (recommended, but optional)
Environmental
Humidity 20~80% RH
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 87 mm [3.4 in]
Product Width 19 mm [0.7 in]
Weight of Product 55 g [1.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.4 cm [5.7 in]
Package Width 17.1 cm [6.7 in]
Shipping (Package) Weight 141 g [5 oz]
What's in the Box
Included in Package 1 - 4 Port PCI Express USB 3.0 Card
1 - Low-Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS Versions only

Certifications

Related Products

7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
109,19 € inc VAT
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
57,59 € inc VAT
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 2 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S42V
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 2 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with two independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

114,99 € exc VAT
137,99 € inc VAT
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
161,99 € inc VAT
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11
2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
53,99 € inc VAT
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power
PEXUSB3S25
2 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter with UASP - LP4 Power

Add 2 SuperSpeed USB 3.0 ports to your PCI Express-enabled PC

34,99 € exc VAT
41,99 € inc VAT
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S11
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

32,99 € exc VAT
39,59 € inc VAT
2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support
MPEXUSB3S22B
2 Port SuperSpeed Mini PCI Express USB 3.0 Adapter Card w/ Bracket Kit and UASP Support

Add two USB 3.0 ports through a Mini PCI Express slot

70,99 € exc VAT
85,19 € inc VAT

Accessories