StarTech.com

4-Port USB 3.1 PCIe Card - 3x USB-A and 1x USB-C - 2x Dedicated Channels

Add three USB-A ports and one USB-C port, via two host controllers, through a standard PCI Express slot

Product ID: PEXUS313AC2V

  • Add three USB-A and one USB-C external USB 3.1 ports on two independent bus channels
  • Transfer files and access USB 3.1 devices faster, with up to 10Gbps throughput
  • Connect large external storage solutions: optional LP4 or SATA power connector provides up to 900mA per USB port
View More
  • Add room for more devices on your current system
  • Compatible with older USB 3.0 and USB 2.0 devices
179,99 € EUR exc VAT
215,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile
Chipset ID ASMedia - ASM1142
Pericom PI7C9X2G308GP
Industry Standards USB 3.1 Specification Rev. 1.0
USB Specification Rev. 2.0
PCI Express Base Specification Rev. 2.0
Intel xHCI Specification Rev. 1.1
UASP (USB Attached SCSI Protocol) Rev. 1.0
Interface USB 3.1 Gen 2
Port Style Integrated on Card
Ports 4
Performance
Maximum Data Transfer Rate 10Gbps per 2 ports - 20Gbps Total
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 3 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Female
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012 R2, 2016, 2019
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.14.x LTS version only
Special Notes / Requirements
Note The maximum throughput of this card is limited by the bus interface. PCI Express Gen 1.0 max throughput is 2.5Gbps per lane. PCI Express Gen 2.0 max throughput is 5Gbps per lane.
The available bandwidth (10Gbps) is shared equally between the two ports.
System and Cable Requirements PCI Express enabled computer or server with a PCI Express x4 slot or higher (x8, x16)
Optional SATA power or LP4 Molex connector
Environmental
Humidity 5% ~ 90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 12.6 cm [5 in]
Product Width 85 mm [3.3 in]
Weight of Product 81 g [2.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 134 g [4.7 oz]
What's in the Box
Included in Package 1 - controller card
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012 R2, 2016, 2019
Mac OS X® 10.9 to 10.10
Linux® 3.5 to 4.14.x LTS version only

Certifications

Related Products

4-Port USB 3.1 (10Gbps) Card - 4x USB-A with Two Dedicated Channels - PCIe
PEXUSB314A2V
4-Port USB 3.1 (10Gbps) Card - 4x USB-A with Two Dedicated Channels - PCIe

Add four USB Type-A ports with two independent 10Gbps channels to your computer, through a PCI Express slot

165,99 € exc VAT
199,19 € inc VAT
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe
PEXUSB311EI
2-Port USB 3.1 (10Gbps) Card - USB-A, 1x External, 1x Internal - PCIe

Upgrade your computer to the faster speed of USB 3.1 Gen 2, by adding one external and one internal 10Gbps USB Type-A ports

58,99 € exc VAT
70,79 € inc VAT
4-Port PCI Express USB 3.0 Card
PEXUSB3S42
4-Port PCI Express USB 3.0 Card

Add four USB 3.0 ports – three external ports and one internal port – to your computer

44,99 € exc VAT
53,99 € inc VAT
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design
PEXUSB3S7
7-Port PCI Express USB 3.0 Card - Standard and Low-Profile Design

Get the scalability you need by adding 7 USB 3.0 ports with SATA power to your computer

90,99 € exc VAT
109,19 € inc VAT
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power
PEXUSB3S2EI
4-Port PCI Express USB 3.0 Card - 2 External, 2 Internal - SATA Power

Add front or rear panel USB 3.0 ports to your computer case using USB 3.0 motherboard-style headers

47,99 € exc VAT
57,59 € inc VAT
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
161,99 € inc VAT
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet
PEXUSB3S3GE
3-Port PCI Express USB 3.0 Card + Gigabit Ethernet

Running low on expansion slots? Merge USB 3.0 and GbE into a single PCIe combo card

73,99 € exc VAT
88,79 € inc VAT
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S11
1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

32,99 € exc VAT
39,59 € inc VAT

Accessories