StarTech.com

4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 2 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with two independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

Product ID: PEXUSB3S42V

  • Provides four external, USB 3.0 Ports on two independent bus channels
  • Supports up to 10 Gbps total transfer bandwidth - Up to 5 Gbps per two ports
  • UASP support across all four ports
View More
  • PCIe x4 interface compliant with PCI Express 2.0 specifications
  • Optional LP4 or SATA power connector provides up to 900mA per USB port
  • Supports USB Battery Charging Specification 1.2 (Apple Mode only)
  • Fully compliant with USB 3.0 rev 1.0 and Intel xHCI rev 1.0 specifications
  • Backward compatible with USB 2.0 and USB 1.0/1.1 devices
  • Includes a Low-Profile/half-height installation bracket
  • Hot-swap feature to connect/disconnect devices without powering down the system
114,99 € EUR exc VAT
137,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Renesas/NEC - µPD720202
Industry Standards USB 3.0 Specification Rev. 1.0
USB Battery Charging Specification Rev. 1.2 (Apple Mode only)
PCI Express Base Specification Rev. 2.0
Intel xHCI Specification Rev. 1.0
Interface USB 3.0
Port Style Integrated on Card
Ports 4
Performance
Maximum Cable Length 3 m [9.8 ft]
Maximum Data Transfer Rate 5Gbps per 2 ports - 10Gbps Total
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 4 - USB Type-A (9 pin) USB 3.0 Female
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male
1 - SATA Power (15 pin) Plug
Software
OS Compatibility Windows® Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS versions only
Special Notes / Requirements
System and Cable Requirements Available PCI Express x4 or greater slot
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 16.7 cm [6.6 in]
Product Width 15 mm [0.6 in]
Weight of Product 90 g [3.2 oz]
Packaging Information
Package Height 39 mm [1.5 in]
Package Length 20.9 cm [8.2 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 200 g [7.1 oz]
What's in the Box
Included in Package 1 - 4 Port PCIe USB Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.6.31 to 4.11.x LTS versions only

Certifications

Related Products

4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power
PEXUSB3S44V
4 Port PCI Express (PCIe) SuperSpeed USB 3.0 Card Adapter w/ 4 Dedicated 5Gbps Channels - UASP - SATA / LP4 Power

Add four USB 3.0 ports with four independent channels, LP/SATA power, and charging support to your PC through a PCI Express slot

134,99 € exc VAT
161,99 € inc VAT
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power
PEXUSB3S4V
4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
70,79 € inc VAT

Accessories