StarTech.com

Thunderbolt 3 to USB 3.1 Controller Adapter - 1x USB-C, 3x USB-A

Convert your laptop’s Thunderbolt 3 port into multiple USB controller ports, with one USB-C and one USB-A port supporting 10Gbps, plus a daisy-chainable TB3 port

Product ID: TB33A1C

  • Provides twice the performance of a traditional 4-port USB 3.1 hub
  • Add multiple devices to your Thunderbolt 3 laptop with a total shared bandwidth of 20Gbps
  • USB-A charge port charges your devices with no host connection required
View More
  • Supports USB Battery Charging Specification 1.2
  • Included power adapter ensures your connected devices are fully powered and operational
  • Thunderbolt 3 cable included
  • Daisy chain up to six Thunderbolt 3 devices
  • Sleek, durable aluminum housing
  • Backward compatible with older USB 2.0 and 1.1 devices
331,99 € EUR exc VAT
398,39 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

This Thunderbolt™ 3 to USB 3.1 controller adapter offers twice the performance of a traditional 4-port USB 3.1 hub, enabling you to connect a wide range of devices to your Thunderbolt 3 laptop. With dedicated USB buses, the controller adds four USB ports - two USB-A (5Gbps), one USB-C (10Gbps) and one USB-A (10Gbps).

High-performance 10Gbps ports

The two 10Gbps ports are useful for accessing high-performance, bandwidth-hogging devices such as storage arrays, 3D scanners, audio-video capture and broadcast devices, and external SSD drives. The Thunderbolt 3 port can also be used for connecting a second 10Gbps USB-C device.

When only one port is being accessed, the full dedicated 10Gbps is available. If both 10Gbps ports are being accessed at the same time, the bandwidth being provided to each device will be 5Gbps.

Dedicated 5Gbps ports

The two 5Gbps ports can provide 5Gbps of bandwidth to each device simultaneously, making it ideal for devices such as portable hard drives. You can also connect low-bandwidth devices such as USB flash drives.

The front USB-A port supports both data and charging. The adapter does not need to be connected to a Thunderbolt 3 computer in order to charge your mobile devices.

Extend your workstation

The adapter features a second Thunderbolt 3 port that you can use to connect an additional display to your laptop (a USB-C video adapter may be required). The port can also be used to connect additional Thunderbolt devices, daisy-chaining up to six devices in all.

The TB33A1C is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Connect high-bandwidth devices such as such as storage arrays, 3D scanners, audio-video capture and broadcast devices and external SSD drives to the 10Gbps ports

Add two 10Gbps ports (one USB-A and one USB-C) and two 5Gbps USB-A ports, without losing the Thunderbolt 3 port on your laptop

Connect multiple bus powered SSDs with dedicated bandwidth for faster read write access

Connect low-bandwidth and legacy USB devices such as a keyboard, mouse or USB flash drive to the 5Gbps ports

Connect a Thunderbolt 3 laptop to your existing USB 3.0 devices, such as USB 3.0 docking station, printer, hubs

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Thunderbolt 3
USB 3.1 Gen 2
USB 3.1 Gen 1
Chipset ID Intel - Alpine Ridge JHL6540
ASMedia - ASM1042A
ASMedia - ASM1142
Fast-Charge Port(s) No
Industry Standards Thunderbolt 3
USB Battery Charging Specification Rev. 1.2
Universal Serial Bus 3.1 Specifications Revision 1.0
Universal Serial Bus Specification Revision 2.0
Extensible Host Controller Interface Specification revision 1.1
USB Attached SCSI Protocol Revision 1.0
Ports 4
USB-C Device Port(s) Yes
USB-C Host Connection No
Performance
Maximum Data Transfer Rate Aggregate Bandwidth 20Gbit/s
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
USB 3.1 Gen 1 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - Thunderbolt™ 3 USB-C (24-pin) Male
2 - USB Type-A (9 pin) USB 3.0 Female
1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
1 - USB Type-C (24 pin) USB 3.1 (10Gbps)
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.3
Special Notes / Requirements
Note When connecting a display to the Thunderbolt 3 USB-C port, a USB-C video adapter might be required depending on the input of your display.
Secondary Thunderbolt 3 port can also be used to connect USB 3.1 (10Gbps) USB-Type C devices, such as USB 3.1 Storage Enclosure or Hubs. Backwards compatible with USB 3.1 Gen 1 (USB 3.0), and USB 2.0.
USB 3.1 Gen 1 is also known as USB 3.0; this connectivity standard offers speeds up to 5Gbps. USB 3.1 Gen 2 offers speeds up to 10Gbps.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Your laptop's Thunderbolt 3 port must support USB Power Delivery 2.0 in order to power and charge your laptop.
Power
Center Tip Polarity Positive
Input Current 1.8 A
Input Voltage 110V-240V AC
Output Current 3.25 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 65W
Power Delivery 15W
Power Source AC Adapter Included
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 518 mm [20.4 in]
Color Silver & Black
Enclosure Type Aluminum
Form Factor Desktop
Product Height 23.5 mm [0.9 in]
Product Length 148 mm [5.8 in]
Product Weight 200 g [7.1 oz]
Product Width 74 mm [2.9 in]
Packaging Information
Shipping (Package) Weight 1.6 kg [3.4 lb]
What's in the Box
Included in Package 1 - Thunderbolt 3 controller
1 - Thunderbolt 3 cable
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.3

Certifications

Related Products

Thunderbolt 3 PCIe Expansion Chassis with DisplayPort - PCIe x16
TB31PCIEX16
Thunderbolt 3 PCIe Expansion Chassis with DisplayPort - PCIe x16

Add an external PCIe (PCI Express 3.0) x16 slot and a DisplayPort connection to your Thunderbolt 3 equipped MacBook or laptop

429,99 € exc VAT
515,99 € inc VAT
Thunderbolt 3 to Thunderbolt Adapter - Windows and Mac
TBT3TBTADAP
Thunderbolt 3 to Thunderbolt Adapter - Windows and Mac

Use first-generation Thunderbolt and Thunderbolt 2 devices with your new Thunderbolt 3 computer

112,99 € exc VAT
135,59 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0
DKT30CHPD
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0

Power and charge your laptop through USB Type-C (5Gbps), and create a workstation virtually anywhere you go, adding 4K video, GbE, and two USB 3.0 ports

121,99 € exc VAT
146,39 € inc VAT
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port
CDP2HDUACP
USB-C to 4K HDMI Multifunction Adapter with Power Delivery and USB-A Port

Connect your USB Type-C laptop to an HDMI display and a USB Type-A peripheral device, plus power and charge your laptop

77,99 € exc VAT
93,59 € inc VAT
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0 - Silver & White
DKT30CHPDW
USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0 - Silver & White

Power and charge your laptop through USB Type-C (5Gbps), and create a workstation virtually anywhere you go, adding 4K video, GbE, and two USB 3.0 ports

113,99 € exc VAT
136,79 € inc VAT
Dual-Monitor USB-C Docking Station - Dual DisplayPort - 2.5
MST30C2HDPPD
Dual-Monitor USB-C Docking Station - Dual DisplayPort - 2.5" SATA SSD/HDD Drive Bay - MST and 60W Power Delivery - 4K

Create an MST based, dual-video workstation that expands your storage using an open 2.5" SSD/HDD bay and powers your laptop with USB Type C™ (5Gbps)

345,99 € exc VAT
415,19 € inc VAT
Dual-Monitor USB-C Dock for Windows Laptops - MST - Power Delivery - 4K
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows Laptops - MST - Power Delivery - 4K

Power and charge your laptop through USB Type-C (5Gbps), and create an MST based, dual-monitor workstation

280,99 € exc VAT
337,19 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
52,79 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

55,99 € exc VAT
67,19 € inc VAT
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub
HB30C4AFPD
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub

Turn a USB Type-C™ port on your laptop into four USB Type-A ports (5Gbps), plus power and charge your laptop

57,99 € exc VAT
69,59 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
79,19 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
93,59 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

92,99 € exc VAT
111,59 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Components

Thunderbolt™ 3 is the latest version of the Thunderbolt standard for connecting computers and electronic devices. It is capable of the following:

  • Total bandwidth up to 40Gbps. Data transfer speeds are dependent on the other features that you are using in your setup.
  • USB 3.1 Gen 2 support.
  • 4K 60Hz video on one or two separate displays.
  • 5K 60Hz video on a single display.
  • A 10 GbE network connection between two Thunderbolt 3 compatible computers.
  • Up to six devices daisy-chained from a single Thunderbolt 3 port.
  • Alternate modes, such as DisplayPort Alternate Mode (DP Alt Mode).
  • Bi-directional power delivery up to 100W (not all Thunderbolt 3 devices support power delivery).

USB-C and Thunderbolt 3

Thunderbolt 3 uses the USB-C connector, but not all host connections, cables, and devices with a USB-C connector support Thunderbolt 3. This means that a USB-C device is compatible with a Thunderbolt 3 host connection, but a Thunderbolt 3 device is not compatible with a USB-C host connection. Therefore, it is important to know whether you have a USB-C or a Thunderbolt 3 host, cable, or device.

To determine if your component is a Thunderbolt 3 device, look for the Thunderbolt 3 symbol (shown below). USB-C devices do not include this symbol.  For more information about USB-C, see the following FAQ: https://www.startech.com/faq/usb-c-port-capabilites.

Thunderbolt symbol: https://sgcdn.startech.com/005329/media/products/gallery_large/TBLT3MMXM.B.jpg.

Backwards compatibility

If you use an adapter, Thunderbolt 3 host connections are compatible with Thunderbolt 1 and Thunderbolt 2 devices. You can use the StarTech.com TBT3TBTADAP to make a Thunderbolt 3 host connections backwards compatible.

Thunderbolt 3 devices are not backwards compatible with Thunderbolt 1 and Thunderbolt 2 host connections.

Although the Thunderbolt™ 3 standard is capable of data transfer speeds up to 40Gbps, not every cable can support this bandwidth. For example, cables over a certain length or made with certain materials are only capable of data transfer speeds up to 20Gbps. 

To confirm the capability of your Thunderbolt 3 cable, refer to the information provided by the manufacturer. StarTech.com lists the capabilities of the Thunderbolt 3 cables on the individual product pages.

There are two different Thunderbolt 3 cable symbols: the 20Gbps symbol and the 40Gbps symbol. The 20Gbps symbol is composed of the Thunderbolt 3 symbol, and the 40Gbps symbol is composed of the Thunderbolt 3 symbol and the number three. These images are shown below.

Thunderbolt 3 uses the USB-C connector, but not all host connections, cables, and devices with a USB-C connector support Thunderbolt 3. This means that a USB-C device is compatible with a Thunderbolt 3 host connection, but a Thunderbolt 3 device is not compatible with a USB-C host connection. Therefore, it is important to know whether you have a USB-C or a Thunderbolt 3 host, cable, or device.

To determine if your component is a Thunderbolt 3 device, look for the Thunderbolt 3 symbol (shown below). USB-C devices do not include this symbol.  For more information about USB-C, see the following FAQ: http://www.startech.com/faq/usb-c-port-capabilites.

Thunderbolt symbol: https://sgcdn.startech.com/005329/media/products/gallery_large/TBLT3MMXM.B.jpg.

How to

To check which version of the Thunderbolt™ software, NVM firmware, and drivers you are running, do the following:

  1. Click Start.
  2. Type Thunderbolt and click on the search result.
  3. In the system tray, right-click the Thunderbolt icon.
  4. Click Settings > Details.

Review the versions of the software package, NVM firmware, PD firmware, and drivers.  If you are not running the latest versions, navigate to the manufacturer’s website and download the latest versions. 

When you connect a Thunderbolt™ device to any Windows operating system that can support Thunderbolt 3, a pop-up message appears. To use your device, complete the following:

  1. In the New Thunderbolt devices have been attached pop-up message, click OK.
  2. In the User Account Control pop-up message, click Yes.
  3. In the Approve Thunderbolt Devices pop-up message, do one of the following:
    • If you want to authorize your Thunderbolt devices every time that you connect them, select Connect Only Once in the drop-down list.
    • If you want to authorize your Thunderbolt devices only once, select Always Connect in the drop-down list.
  4. Click OK.

If you accidentally set your Thunderbolt device to Do Not Connect in step three above, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-denied-authentication.

If you accidentally set a Thunderbolt™3 device to not connect to your computer when prompted by the system, you can force the software to prompt you again for authentication. To do so, complete the following:

  1. Right-click the Thunderbolt icon.
  2. Click Approve Attached Devices.
  3. Select the Thunderbolt 3 port that you want to authenticate.

You can use the Thunderbolt™ software to manage your Thunderbolt 3 devices on a computer running a version of Windows. To manage your Thunderbolt 3 devices, complete the following:

  1. Click Start.
  2. Type Thunderbolt and click on the search result.
  3. Right-click the Thunderbolt icon.
  4. Click Manage Approved Devices.

Troubleshooting

If you receive an error message that your Thunderbolt device is not certified for PC use, try the following to resolve the issue:

  1. Click Start.
  2. Type Thunderbolt and click the search result.
  3. In the system tray, right-click the Thunderbolt icon.
  4. Click Settings.
  5. Clear the Only allow Thunderbolt Devices that have been certified for PC check box.

To use a Thunderbolt 3 adapter to output to a display at 60Hz, your monitor must support the refresh rate and you need to set the monitor to work at 60Hz. By default, most monitors are set to DP1.1, which will not work with this Thunderbolt 3 device when you use a display at 60Hz. In most cases, you need to set your monitor's DisplayPort settings to DP1.2.

To resolve this issue, use the buttons on your monitor to change the DisplayPort settings to DP1.2. For more information about changing your monitor settings, refer to the website of the manufacturer of your monitor.