StarTech.com

IDE to SATA Hard Drive or Optical Drive Adapter - 40-Pin PATA to 2.5" SATA HDD/SSD/ODD Converter

Connect your SATA Hard Drive or Blu-ray/DVD/CD-ROM Drive to an IDE motherboard

Product ID: IDE2SAT2

  • Connect a SATA device to an IDE/ATA motherboard or controller card
  • Complete hardware solution; no software required
  • Support for 48-bit Logical Block Addressing (LBA)
View More
  • Compliant with SATA revision 1.0 specification
  • Supports SATA I/II/III (1.5/3/6Gbps) drives
  • Compatible with Ultra ATA 133 specification
  • Supports 2.5", 3.5", and 5.25" SATA Drives
  • ODD (Optical Disk Drive) support, including Blu-ray, DVD, and CD-ROM drives
22,99 € EUR exc VAT
27,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID Marvell - 88SA8052
Compatible Drive Types SATA
Drive Size 2.5in & 3.5in
Interface IDE
Number of Drives 1
Performance
Maximum Data Transfer Rate 133MB/sec
RAID No
Connector(s)
Connector Type(s) 1 - IDE (40 Pin, EIDE/PATA)
1 - SATA Data & Power Combo (7+15 pin)
1 - SP4 (4 pin, Small Drive Power)
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements An IDE controller and ATA cable (not included).
Environmental
Humidity 15~90% RH
Operating Temperature 5°C to 50°C (40°F to 122°F)
Storage Temperature -25°C to 80°C (-13°F to 176°F)
Physical Characteristics
Enclosure Type Steel and Plastic
Product Height 2.3 cm [0.9 in]
Product Length 75.5 mm [3 in]
Product Width 20 mm [0.8 in]
Weight of Product 29 g [1 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 89 g [3.1 oz]
What's in the Box
Included in Package 1 - IDE to SATA adapter
1 - LP4 Molex to SP4 Power Cable
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5
USB2SATAIDE
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5" SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

39,99 € exc VAT
47,99 € inc VAT
IDE to SATA Adapter Converter
PATA2SATA2
IDE to SATA Adapter Converter

Connect 2 SATA hard drives to an IDE motherboard or card

18,99 € exc VAT
22,79 € inc VAT
40 Pin Female IDE to SATA Adapter Converter
IDE2SAT25
40 Pin Female IDE to SATA Adapter Converter

Allows connection of a SATA device to an IDE motherboard or card

17,99 € exc VAT
21,59 € inc VAT
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter
USB3SSATAIDE
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter

Connect a 2.5in / 3.5in SATA or IDE Hard Drive through a USB 3.0 Port

49,99 € exc VAT
59,99 € inc VAT
Bi-Directional SATA IDE Adapter Converter
PATA2SATA3
Bi-Directional SATA IDE Adapter Converter

Bi-directional adapter converts IDE to SATA or SATA to IDE

19,99 € exc VAT
23,99 € inc VAT

Accessories