StarTech.com

Serial DB9 RS232 Extender over Cat 5 - Up to 3300 ft (1000 meters)

Extend an RS232 serial connection up to 1000 meters (3300 feet) using Cat 5 cabling

Product ID: RS232EXTC1EU

  • Extend RS232 communication distance up to 1000m / 3300ft
  • Data transfer rates of up to 230Kbps
  • Compatible with all RS232 communications
View More
  • Employ existing Cat5, 5e, 6 or better Ethernet infrastructure to remotely connect serial devices
  • Supports full-duplex data communication
  • Compact design
  • No driver software required for easy Plug-and-Play installation
149,99 € EUR exc VAT
179,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cabling Cat 5 UTP
Ports 1
Performance
Max Distance 1 km (0.6 mi)
Maximum Data Transfer Rate 115.2 Kbps
Connector(s)
Local Unit Connectors 1 - DB-9 (9 pin, D-Sub) Female
1 - RJ-45 Female
Remote Unit Connectors 1 - DB-9 (9 pin, D-Sub) Male
1 - RJ-45 Female
Software
OS Compatibility OS independent
Special Notes / Requirements
System and Cable Requirements Cat5 RJ45 cabling required
Power
Center Tip Polarity Positive
Input Current 55mA
Input Voltage 100 - 240 AC
Output Current 1A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 9
Power Source 2 AC Adapters Included
Environmental
Humidity 0% to 95%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature 0°C to 85°C (32°F to 185°F)
Physical Characteristics
Color Silver
Enclosure Type Steel
Product Height 2.2 cm [0.9 in]
Product Length 92 mm [3.6 in]
Product Width 34 mm [1.3 in]
Weight of Product 65 g [2.3 oz]
Packaging Information
Package Height 13.8 cm [5.4 in]
Package Length 31.5 cm [12.4 in]
Package Width 57 mm [2.2 in]
Shipping (Package) Weight 1 kg [2.2 lb]
What's in the Box
Included in Package 1 - RS232 Extender Local Unit
1 - RS232 Extender Remote Unit
1 - 20cm Null Modem cable (DB-9 Male to Male)
2 - Power Adapter
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories