StarTech.com

In-wall wireless access point - Wireless-N - PoE

Install a PoE-Powered, in-wall 802.11b/g/n access point with 2 RJ45 LAN / phone ports

Product ID: AP300WN22WUE

  • Sleek and discreet installation with standard in-wall design
  • Hassle-free integration with support for PoE
  • Fast, secure and reliable network connectivity, with Wireless-N
View More
  • WEP, WPA and WPA2 security with TKIP/AES encryption
  • Internal 2.3dBi 2T2R antenna with adjustable output power
  • Built-in configuration utility (web-based)
183,99 € EUR exc VAT
220,79 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

This in-wall access point provides network and internet availability for both wired and wireless users. The sleek in-wall design with PoE enables you to use your existing CAT5 infrastructure to easily replace your standard RJ45 jacks, adding the benefits of dual LAN ports and Wireless-N connectivity.

Sleek and discreet with in-wall design

This access point can be discretely integrated into any room where internet or network access is required. The wireless AP installs into any standard 1-gang receptacle box and features an elegant design for a seamless integration into any modern space. The sleek design ensures a tidy professional installation that is perfect for hotel rooms, hospitals, offices and schools.

Hassle-free installation with PoE

The wireless access point is powered using Power over Ethernet to conveniently connect both data and power using an 802.3af PoE switch or injector, avoiding the hassle of in-wall power or external power adapters. The access point offers two front RJ45 Ethernet ports, with the first operating over the PoE connection and the second offering a transparent pass-through port that can be used for either a phone connection or a secondary LAN drop. The easy-to-incorporate nature of this AP is ideal for system integrators when planing the construction phase of schools, offices or residential buildings.

Fast, secure and reliable with support for wireless-N

For fast performance the wireless AP is compatible with 802.11b/g/n standard supporting wireless data rates up to 300 Mbps on the 2.4GHz frequency. For a secure connection the access point supports WEP, WPA, and WPA2 authentication. The device also incorporates an easy-to-use web-based utility to provide several customization options such as multiple SSIDs, remote firmware upgrades and event reporting.

The AP300WN22WUE is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Discreet in-wall installation, into a standard 1-gang wall box
  • Ensure fast, reliable network connectivity, with full Wireless-N compatibility
  • Use existing infrastructure wiring to create a wireless hot-spot, through the PoE-powered design

Applications

Use your existing CAT5 infrastructure to easily replace standard single Ethernet ports with dual jack RJ45 while expanding your wireless network connectivity

Discretely add a wireless hotspot to schools, offices or hotels allowing employees, students or customers wireless access

Create an indoor Wireless-N access point from an existing wired connection to eliminate network dead zones and allow wireless devices to connect

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Chipset ID Mediatek - MT7620n
Industry Standards IEEE 802.3, IEEE 802.3u
IEEE 802.11b/g/n
IEEE 802.3af
Interface Wireless Ethernet
Performance
Bandwidth 20/40MHz
Frequency Range 2.412 - 2.472GHz
Full Duplex Support Yes
Max Distance 10 m / 33 ft
Maximum Data Transfer Rate 300 Mbps
Modulation DSSS (CCK, DQPSK, DBPSK), OFDM (64QAM, 16QAM, QPSK, BPSK)
Security Features WEP Data Encryption
WPA Data Encryption
TKIP/AES
Supported Protocols CSMA/CA
Connector(s)
Connector Type(s) 1 - Wireless N (IEEE 802.11n)
External Ports 2 - RJ-45 Female
Internal Ports 2 - RJ-45 Female
Special Notes / Requirements
System and Cable Requirements 802.3af / at compatible PoE Switch or Injector
Cat 5e (or better) Ethernet cabling from PoE switch to the Access Point
1-gang receptacle box
Indicators
LED Indicators 1 - Power
1 - System
1 - WAN Link / Act
1 - LAN Link / Act
1 - WLAN Link / Act
Environmental
Humidity 20~90% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color White
Enclosure Type Plastic
Product Height 29 mm [1.1 in]
Product Length 70 mm [2.8 in]
Product Weight 82 g [2.9 oz]
Product Width 55 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 293 g [10.3 oz]
What's in the Box
Included in Package 1 - In-Wall Access Point
1 - Faceplate (UK / EU)
1 - Frame for Faceplate (Square)
1 - Mounting Cage
2 - Screws
2 - Washers
1 - Quick Start Guide
1 - Instruction Manual CD

Certifications

Related Products

Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP
R300WN22OP5E
Outdoor 300 Mbps 2T2R Wireless-N Access Point - 5GHz 802.11a/n PoE-Powered WiFi AP

Create or extend the range of a Wireless-N (300Mbps) WiFi network to an outdoor location

109,99 € exc VAT
131,99 € inc VAT
Outdoor 150 Mbps 1T1R Wireless-N Access Point - 2.4GHz 802.11b/g/n PoE-Powered WiFi AP
AP150WN1X1OE
Outdoor 150 Mbps 1T1R Wireless-N Access Point - 2.4GHz 802.11b/g/n PoE-Powered WiFi AP

Create a long-range, high-performance Wireless-N network from a wired connection – PoE powered

89,99 € exc VAT
107,99 € inc VAT
IP67 Certified 2T2R 2.4GHz Outdoor Wireless-N Access Point - PoE-Powered 300 Mbps 802.11b/g/n WiFi AP
R300WN22ODE
IP67 Certified 2T2R 2.4GHz Outdoor Wireless-N Access Point - PoE-Powered 300 Mbps 802.11b/g/n WiFi AP

Add 2.4GHz WiFi coverage to an outdoor area, with a ruggedized industrial access point - PoE Powered

248,99 € exc VAT
298,79 € inc VAT
IP67 Certified 2T2R 5GHz Outdoor Wireless-N Access Point - PoE-Powered 300Mbps 802.11a/n WiFi AP
R300WN22MO5E
IP67 Certified 2T2R 5GHz Outdoor Wireless-N Access Point - PoE-Powered 300Mbps 802.11a/n WiFi AP

Add 5GHz WiFi coverage to an outdoor area, with a ruggedized industrial access point - PoE Powered

248,99 € exc VAT
298,79 € inc VAT

Accessories