StarTech.com

USB Crash Cart Adapter with File Transfer & Video Capture

Portable KVM Console | VGA Video | 1920 x 1200 60Hz | Cables Included

Product ID: NOTECONS02

  • Access any VGA and USB system directly from your laptop via the KVM console adapter
  • Set up quickly with included cables and instant BIOS-level control
  • Share troubleshooting information and display errors with video capture at 1920 x 1200 60Hz
View More
  • Simple self-powered portability with no external power adapter necessary
  • Easily troubleshoot systems with bi-directional file transfers between local and remote computer
610,99 € EUR exc VAT
733,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 1
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
Hot-Key Selection No
IP Control No
Maximum Analog Resolutions 1920x1200 @ 60Hz
Maximum Number of Users 1
MTBF 909000
On-Screen Display No
Connector(s)
Console Interface(s) 1 - USB Mini-B (5 pin) Female Input
Host Connectors 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.9 to 10.15
Linux 2.6 to 4.11 LTS versions only
Special Notes / Requirements
Note If you're interfacing with a Linux device, this adapter is only compatible with standard QWERTY keyboards in U.S English configuration
Indicators
LED Indicators 1 - Host/Server Keyboard/Mouse USB Link
1 - Host/Server Video (VGA) Link
1 - User Console/USB Link
Power
Power Source USB-Powered
Environmental
Humidity 80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 416 mm [16.4 in]
1 x 15in (385mm) USB host cable, 1 x 3in (76mm) VGA host cable, 1 x 6ft (1.8m) USB Console cable
Color Black
Enclosure Type Plastic
Product Depth 115 mm [4.5 in]
Product Height 1.5 cm [0.6 in]
Product Width 74 mm [2.9 in]
Weight of Product 170 g [6 oz]
Packaging Information
Package Height 46 mm [1.8 in]
Package Length 30.3 cm [11.9 in]
Package Width 16.6 cm [6.5 in]
Shipping (Package) Weight 363 g [12.8 oz]
What's in the Box
Included in Package 1 - USB Crash Cart Adpater
1 - USB A to Mini-B Cable
1 - USB Software Key

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.9 to 10.15
Linux 2.6 to 4.11 LTS versions only

Certifications

Related Products

KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter
NOTECONS01
KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter

Turn any laptop into a console for headless servers, PCs, ATMs, kiosks and more

543,99 € exc VAT
652,79 € inc VAT
Laptop-to-Server KVM Console with Rugged Housing
NOTECONS02X
Laptop-to-Server KVM Console with Rugged Housing

Use this USB crash-cart adapter to turn your laptop into a portable KVM console for accessing servers, ATMs and kiosks with file transfer and video capture

660,99 € exc VAT
793,19 € inc VAT
2-port KVM Console Adapter - Laptop-to-Server
SV231USBLC
2-port KVM Console Adapter - Laptop-to-Server

Instantly turn your laptop into a 2-port KVM console, by connecting it to this rackmounted crash cart adapter

955,99 € exc VAT
1.147,19 € inc VAT
KM Switch Cable with File Transfer - USB 3.0
SVUSB3DSA
KM Switch Cable with File Transfer - USB 3.0

Control and transfer files between two Windows computers using a single keyboard and mouse

100,99 € exc VAT
121,19 € inc VAT

Accessories