StarTech.com

12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 12U open-frame rack

Product ID: 4POSTRACK12U

  • 12U Open frame design
  • Adjustable mounting depth from 22 - 40in
  • Supports a static loading capacity of 1200lbs (544kg)
View More
  • Easy-to-read rack Unit (U) and depth adjustment markings
  • Casters, leveling feet and cable management hooks included
  • Pre-drilled holes to secure the rack directly to the floor
  • Easy to assemble
  • Flat-packed for easy shipping
315,99 € EUR exc VAT
379,19 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Special Features Adjustable Mounting Rails
Base Plate with Floor-Anchoring Holes
Built-in Cable Management
Casters (Included)
Easy Assembly
Grounding Lug(s)
Leveling Feet
U-Markings
U Height 12U
Wallmountable No
Performance
Weight Capacity (Stationary) 0.5 kg [1.2 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 101.7 cm [40 in]
Minimum Mounting Depth 56 cm [22 in]
Product Height 63.8 cm [25.1 in]
Product Height with Casters 71 cm [28 in]
Product Length 104.8 cm [41.3 in]
Product Width 60.4 cm [23.8 in]
Weight of Product 22.7 kg [50.3 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 16 cm [6.3 in]
Package Length 65 cm [25.6 in]
Package Width 36.1 cm [14.2 in]
Shipping (Package) Weight 26.3 kg [58.2 lb]
What's in the Box
Included in Package 2 - Left Vertical Rail
2 - Right Vertical Rail
2 - Base Bracket
8 - Corner Section
4 - Center Section
2 - Top Bracket
48 - M8 Bolt
48 - M8 Washer
1 - M8 (13mm) Wrench
1 - M6 (10mm) Wrench
1 - Phillips Screwdriver
24 - M6 Cage Nut
24 - PVC Cup Washer
24 - M6 Phillips Head Screw
4 - Cable Management Hook
4 - Hook Mounting Screw
4 - Casters
4 - Leveling Feet
16 - M6 Screw
16 - M6 Flat Washer
16 - M6 Flange Nut
4 - Grounding Wires

Certifications

Related Products

42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks
4POSTRACK42
42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 42U open-frame rack

416,99 € exc VAT
500,39 € inc VAT
25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
4POSTRACK25U
25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 25U open-frame rack

369,99 € exc VAT
443,99 € inc VAT
12U Knock-Down Server Rack Cabinet with Casters - 29 in. Deep
RK1236BKF
12U Knock-Down Server Rack Cabinet with Casters - 29 in. Deep

Store your servers, network and telecommunications equipment securely in this 12U solid steel rack

613,99 € exc VAT
736,79 € inc VAT
25U 36in Knock-Down Server Rack Cabinet with Casters
RK2536BKF
25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

1.124,99 € exc VAT
1.349,99 € inc VAT
12U Rack Enclosure Server Cabinet - 21 in. Deep - Wood Finish - Flat Pack
RKWOODCAB12
12U Rack Enclosure Server Cabinet - 21 in. Deep - Wood Finish - Flat Pack

Store IT equipment discreetly in the office, with a stylish wood-finished server cabinet

1.117,99 € exc VAT
1.341,59 € inc VAT

Accessories