StarTech.com

Vertical Cable Organizer with D-Ring Hooks - 0U - 3 ft.

Organize your cables in any rack or cabinet that’s 20U or larger, using this vertical cable management panel

Product ID: CMVER20UD

  • Improve the appearance of your rack using a vertical cable manager with D-ring hooks
  • Promote passive cooling in your rack by organizing cables to improve airflow
  • Make your rack more accessible by organizing your cables for hassle-free maintenance and scalability
  • 3-feet (20U) in height
59,99 € EUR exc VAT
71,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Frame Type Steel
Mounting Options Front and Rear Mount
Orientation Vertical
U Height 20U
Physical Characteristics
Color Black
Material Steel
Product Height 8.7 cm [3.4 in]
Product Length 50 mm [2 in]
Product Width 0.9 m [2.8 ft]
Weight of Product 783.1 g [27.6 oz]
Packaging Information
Package Height 10.5 cm [4.1 in]
Package Length 96 cm [37.8 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 1.3 kg [2.9 lb]
What's in the Box
Included in Package 1 - vertical cable organizer
2 - M4 x 16 mm screws
4 - M4 nuts
4 - 12mm washers
1 - instruction manual

Certifications

Related Products

Vertical Cable Organizer with Finger Ducts - 0U - 3 ft.
CMVER20UF
Vertical Cable Organizer with Finger Ducts - 0U - 3 ft.

Organize your cables in any rack or cabinet that’s 20U or larger, using this vertical cable management panel

82,99 € exc VAT
99,59 € inc VAT
Vertical Cable Organizer with Finger Ducts - 0U - 6 ft.
CMVER40UF
Vertical Cable Organizer with Finger Ducts - 0U - 6 ft.

Organize your cables in any rack or cabinet that’s 40U or larger, using this vertical cable management panel

144,99 € exc VAT
173,99 € inc VAT
Vertical Cable Organizer with D-Ring Hooks - 0U - 6 ft.
CMVER40UD
Vertical Cable Organizer with D-Ring Hooks - 0U - 6 ft.

Organize your cables in any rack or cabinet that’s 40U or larger, using this vertical cable management panel

106,99 € exc VAT
128,39 € inc VAT