StarTech.com

2U 19" Horizontal Cable Management Panel

Organize horizontal and vertical cabling in your server rack, with a full-featured combination panel of finger ducts and D-ring hooks

Product ID: CMPNL2UCD

  • An effective cable management solution occupying 2U of rack space
  • Combination of horizontal finger ducts and vertical or horizontal large D-ring hooks
  • TAA compliant for GSA Schedule purchases
View More
  • Mounts to a standard 19” 2 or 4-post server rack
  • One-piece organizer for front and back cable management
  • Organizes and delivers cable to 24 lockable clips on the back
  • High-quality steel construction
121,99 € EUR exc VAT
146,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Mounting Options Front and Rear Mount
Orientation Horizontal
U Height 2U
Physical Characteristics
Color Black
Material Steel
Product Height 8.8 cm [3.5 in]
Product Length 51.6 cm [20.3 in]
Product Width 15.2 cm [6 in]
Weight of Product 1.6 kg [3.5 lb]
Packaging Information
Package Height 10.8 cm [4.3 in]
Package Length 56 cm [22 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 2.1 kg [4.6 lb]
What's in the Box
Included in Package 1 - 2U Combo Cable Manager
24 - Cable Clamps
4 - 5/8" #10-32 UNF Screws
4 - #10-32 UNF Cage Nuts
4 - 5/8" #12-24 UNC Screws
4 - #12-24 UNC Cage Nuts

Certifications