StarTech.com
New

Power Outlet Module for Conference Table Connectivity Box

Charging and Power Hub | 2x AC Power and 2x USB-A | Table-Mounting Bracket

Product ID: MOD4POWERNA

  • Add power and charging capability to your boardroom or huddle space
  • Keep your laptop and mobile devices charged with two power outlets and two USB charging ports
  • Use as a standalone solution or combine with a single-module or dual-module StarTech.com connectivity box
View More
  • Install under a table, in a table, in a lectern or on a workbench
  • Reliable and durable power module features a metal enclosure and ETL certified AC power outlets
$110.99 CAD
804+ In stock
In stock
CA: 98 | US: 706
804+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Form Factor Horizontal
Number of Power Outlets 2
Ports 2
Performance
Maximum Output Voltage 120V
Nominal Input Voltage 110V - 120V
Nominal Output Voltage 110V - 120V
Number of USB Ports 2
Connector(s)
Input Connector(s) 1 - NEMA 5-15 Power (North America) Receptacle
Output Connectors 2 - IEC 60320 C13 Power Receptacle
2 - USB Type-A (4 pin) USB 2.0 Female
Indicators
LED Indicators 1 - Power
Power
Input Current 10 A
Input Voltage 110 ~ 120 AC
Output Current 10 A
Output Voltage 5 DC
Power Source Standard 120V Power Cords
Environmental
Humidity 8% to 90%
Operating Temperature 0 to 40℃ (32°F to 104°F)
Storage Temperature -27℃ to 40℃ (-16.6°F to 104°F)
Physical Characteristics
Color Black
Material Aluminum and Steel
Product Height 2.4 in [6.1 cm]
Product Length 4.2 in [10.7 cm]
Product Width 2.9 in [73 mm]
Weight of Product 17 oz [481 g]
Packaging Information
Package Height 5.9 in [15 cm]
Package Length 9.9 in [25.2 cm]
Package Width 4 in [10.2 cm]
Shipping (Package) Weight 2.7 lb [1.2 kg]
What's in the Box
Included in Package 1 - Power Module
1 - Mounting Bracket
1 - Power Cord (NA)
4 - Mounting Bracket Screws (M5 x 20 mm)
8 - Module Screws (#6-32 x 3/16")
1 - Quick-Start Guide

Certifications

Related Products

Dual-Module Conference Table Connectivity Box with Cable Organizer
New
BOX4MODULE
Dual-Module Conference Table Connectivity Box with Cable Organizer

Customized Boardroom Table Solution | For Adding Power, Charging, A/V, and Laptop Docking Modules

$334.99
456+ In stock In stock
CA: 46 | US: 410
In stock Learn More
Single-Module Conference Table Connectivity Box
New
BEZ4MOD
Single-Module Conference Table Connectivity Box

Customized Boardroom Table Solution | For Adding a Power, Charging, A/V, or Laptop Docking Module

$137.99
164+ In stock In stock
CA: 23 | US: 141
In stock Learn More
Cable-Management Module for Conference Table Connectivity Box
New
MOD4CABLEH
Cable-Management Module for Conference Table Connectivity Box

Cable Organizer | Includes 4x Grommet Holes | Installs in BOX4MODULE or BEZ4MOD

$48.99
Audio / Video Module for Conference Table Connectivity Box
New
MOD4AVHD
Audio / Video Module for Conference Table Connectivity Box

Boardroom and Huddle Space Connectivity | 4K | HDMI, DP, VGA | Table-Mounting Bracket Included

$402.99
8+ In stock In stock
CA: 8 | US: 0
In stock
Laptop Docking Module for Conference Table Connectivity Box
New
MOD4DOCKACPD
Laptop Docking Module for Conference Table Connectivity Box

Boardroom Docking Station | 4K HDMI® | USB-C™ and USB-A | USB-C Power Delivery

$521.99
11+ In stock In stock
CA: 1 | US: 10
In stock Learn More
A/V Module for Conference Table Connectivity Box with HDMI over CAT5/CAT6
Future
MOD4AVHDBT
A/V Module for Conference Table Connectivity Box with HDMI over CAT5/CAT6

Boardroom Video Connectivity | HDBaseT™ Certified | 4K | HDMI®, VGA and DisplayPort™

Accessories

Power Outlet Module for Conference Table Connectivity Box

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.