StarTech.com

25 ft 7m Plenum-Rated High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall, ceiling and air plenum HDMI® cable installations, for applications requiring CMP rated cables

Product ID: HDPMM25

  • CMP/FT6 Plenum Fire Rating
  • Gold-plated HDMI connectors
  • Supports Ultra HD Resolutions up to 4k x 2k
$170.99 CAD
607+ In stock
In stock
CA: 15 | US: 592
607+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Fire Rating CMP Rated (Plenum)
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Black
Connector Style Straight
Product Height 0.4 in [10.8 mm]
Product Length 25 ft [7.6 m]
Product Weight 2.4 lb [1.1 kg]
Product Width 0.8 in [21.3 mm]
Wire Gauge 24 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 2.6 lb [1.2 kg]
What's in the Box
Included in Package 1 - 25 ft Plenum-Rated High Speed HDMI® Cable

Certifications

Related Products

35 ft 10m Plenum-Rated High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDPMM35
35 ft 10m Plenum-Rated High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall, ceiling and air plenum HDMI® cable installations, for applications requiring CMP rated cables

$197.99
684+ In stock In stock
CA: 23 | US: 661
In stock Learn More
50 ft 15m Plenum-Rated High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDPMM50
50 ft 15m Plenum-Rated High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD in-wall, ceiling and air plenum HDMI® cable installations, for applications requiring CMP rated cables

$313.99
302+ In stock In stock
CA: 14 | US: 288
In stock Learn More
25 ft 7m Plenum-Rated High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.