StarTech.com

15 ft Low Profile High Resolution Monitor VGA Extension Cable HD15 M/F

Connect your VGA monitor with the highest quality connection available

Product ID: MXT101LP15

  • Ideal for high resolution monitors (1024x768 and above)
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
  • Molded connector ends with strain relief
$30.99 CAD
184+ In stock
In stock
CA: 0 | US: 184
184+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Connector Plating Nickel
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Cable Length 15 ft [4.6 m]
Color Black
Product Length 15 ft [4.6 m]
Weight of Product 7.7 oz [218 g]
Packaging Information
Package Height 11 in [28 cm]
Package Length 5.7 in [14.5 cm]
Package Width 0.8 in [20 mm]
Shipping (Package) Weight 7.7 oz [218 g]
What's in the Box
Included in Package 1 - 15 ft Low Profile High Resolution Monitor VGA Extension Cable HD15 M/F

Certifications

15 ft Low Profile High Resolution Monitor VGA Extension Cable HD15 M/F

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.