StarTech.com

35 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

Product ID: MXTHQMM35A

  • Ideal for high resolution monitors (1920x1200 and above)
  • Ferrite core eliminates EMI interference
  • Impedance matched at 75 Ohms for full brightness and vibrant picture color
View More
  • Molded connector ends with strain relief
  • Triple-coaxial + twisted-pair wire for crystal clear display
$73.99 CAD
97+ In stock
In stock
CA: 14 | US: 83
97+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Fire Rating CMG Rated (General Purpose)
Number of Conductors 14
Number of Ferrites 2
Regulatory Approvals UL2919
Performance
Impedance 75 Ohm
Connector(s)
Connector A 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - 3.5 mm Mini-Jack (3 Position) Male
1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 0 - 80 %RH
Operating Temperature 0 to 60 °C
Storage Temperature -20 to 80 °C
Physical Characteristics
Cable Length 35 ft [10.7 m]
Color Black
Connector Style Straight
Product Length 35 ft [10.7 m]
Weight of Product 2.4 lb [1.1 kg]
Wire Gauge 28 AWG
Packaging Information
Package Height 3.5 in [90 mm]
Package Length 12.8 in [32.5 cm]
Package Quantity 1
Package Width 9.8 in [25 cm]
Shipping (Package) Weight 2.5 lb [1.1 kg]
What's in the Box
Included in Package 1 - 35 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Certifications

Related Products

15 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM15A
15 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

$43.99
1064+ In stock In stock
CA: 227 | US: 837
In stock Learn More
25 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM25A
25 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

$61.99
485+ In stock In stock
CA: 27 | US: 458
In stock Learn More
30 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM30A
30 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

$60.99
470+ In stock In stock
CA: 87 | US: 383
In stock Learn More
50 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M
MXTHQMM50A
50 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Make VGA video and audio connections using a single, high quality cable

$104.99
Coax HD15 VGA Cable - M/M
MXT101MMHQ1
1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$12.99
1417+ In stock In stock
CA: 119 | US: 1298
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ3
3 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$15.99
546+ In stock In stock
CA: 190 | US: 356
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ
6 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$16.99
2809+ In stock In stock
CA: 819 | US: 1990
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ10
10 ft Coax High Resolution VGA Monitor Cable HD15 M/M

Connect your VGA monitor with the highest quality connection available

$24.99
1841+ In stock In stock
CA: 264 | US: 1577
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ25
25 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$26.99
1163+ In stock In stock
CA: 185 | US: 978
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ30
30 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$40.99
1622+ In stock In stock
CA: 142 | US: 1480
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ35
35 ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$52.99
42+ In stock In stock
CA: 11 | US: 31
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ50
50 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

$37.99
107+ In stock In stock
CA: 34 | US: 73
In stock Learn More
Coax HD15 VGA Cable - M/M
MXT101MMHQ75
75ft Coax High Resolution Monitor VGA Cable - HD15 M/M

Connect your VGA monitor with the highest quality connection available

$102.99
45+ In stock In stock
CA: 16 | US: 29
In stock Learn More

Accessories

35 ft Coax High Resolution Monitor VGA Cable with Audio HD15 M/M

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.