StarTech.com

3 ft Standard Laptop Power Cord - NEMA 5-15P to C5

Extend the Distance between your Laptop and Power Outlet by 3ft

Product ID: PXT101NB3S3

  • Portable, lightweight design
$11.99 CAD
36+ In stock
In stock
CA: 0 | US: 36
36+
In stock
Where To Buy
Same Day Shipping on in-stock items from Canada if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Overview

The PXT101NB3S3 3 ft. 3-Slot Laptop Power Cord features one NEMA 5-15P and one C5 connector - a suitable replacement notebook power cord or spare power cord for your HP, Toshiba or other compatible laptop.

Designed for durability and dependability, the 3-Slot Laptop Power Cord is backed by our Lifetime Warranty.

The StarTech.com Advantage

  • Keep as a spare cord, perfect for use on the road with a laptop
  • Backed by StarTech.com lifetime warranty

Applications

Spare / replacement cable for your laptop

Laptop accessory for mobile professionals

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C5 Power
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Product Height 0.8 in [20 mm]
Product Length 3 ft [0.9 m]
Product Weight 3.9 oz [111 g]
Product Width 1 in [25 mm]
Wire Gauge 18 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 4.2 oz [120 g]
What's in the Box
Included in Package 1 - 3 ft Standard Laptop Power Cord - NEMA 5-15P to C5

Certifications

Related Products

Laptop Power Cord -  NEMA 5-15P to C5
PXT101NB3S
6 ft Standard Laptop Power Cord - NEMA 5-15P to C5

Extend the distance between your laptop and power outlet by 6ft

$11.99
10893+ In stock In stock
CA: 554 | US: 10339
In stock Learn More
Laptop Power Cord -  NEMA 5-15P to C5
PXT101NB3S10
10 ft Standard Laptop Power Cord - NEMA 5-15P to C5

Extend the Distance between your Laptop and Power Outlet by 10ft

$13.99
5532+ In stock In stock
CA: 125 | US: 5407
In stock Learn More
3 ft Standard Laptop Power Cord - NEMA 5-15P to C5

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.