Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

Power Cord - Flat NEMA 5-15P to C13 - 15 ft.

Connect your computer, monitor or printer to a power strip, wall outlet or PDU, with the connector sitting flush against the outlet

Product ID: PXTF10115

  • Rated to carry 125V at 10A
  • Guaranteed reliability
$26.99 CAD
1328+ In stock
In stock
CA: 3 | US: 1325
1328+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
1 - IEC 60320 C13 Power Receptacle
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 15 ft [4.6 m]
Color Black
Connector Style Flat to Straight
Product Height 1.6 in [4 cm]
Product Length 15 ft [4.6 m]
Product Width 1 in [25 mm]
Weight of Product 11.5 oz [326 g]
Wire Gauge 18 AWG
Packaging Information
Package Height 0.4 in [10 mm]
Package Length 13 in [33 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 11.6 oz [330 g]
What's in the Box
Included in Package 1 - NEMA 5-15P to C13 power cord

Certifications

Related Products

Power Cord - Flat NEMA 5-15P to C13 - 6 ft.
PXTF1016
Power Cord - Flat NEMA 5-15P to C13 - 6 ft.

Connect your computer, monitor or printer to a power strip, wall outlet or PDU, with the connector sitting flush against the outlet

$15.99
5226+ In stock In stock
CA: 137 | US: 5089
In stock Learn More
Power Cord - Flat NEMA 5-15P to C13 - 10 ft.
PXTF10110
Power Cord - Flat NEMA 5-15P to C13 - 10 ft.

Connect your computer, monitor or printer to a power strip, wall outlet or PDU, with the connector sitting flush against the outlet

$19.99
2279+ In stock In stock
CA: 36 | US: 2243
In stock Learn More
Power Cord - Flat NEMA 5-15P to C13 - 15 ft.

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.