Prefer hands-on support? Our Customer Success team is ready with expert recommendations.
Laptop Accessory Grid
Use this interactive matrix to identify the right accessories based on laptop user profiles.
Standard User | Management/Executive User | Performance User | ||
Laptop Model Examples | • HP ProBook 450 G10 • Fortis 11 G10 Chromebook • Lenovo L14 Gen 4 • Dell Latitude 3340 / 3450 | • Lenovo T14 / T16 Gen 5/X1 Carbon G13 • Dell Latitude 5450/5500 • Dell Plus/Pro 14 • MacBook Pro/Air (M4) • Surface Laptop/Pro • HP EliteBook Ultra G1 | • MacBook Pro (M4 Pro / Max) • Dell Pro Max • HP ZBook | |
Recommended StarTech.com Connectivity Accessories | ||||
Docking Stations | *155NA-USB4-DOCK (Windows / MST) *132N-TB4USB4DOCK (Windows and macOS) *USB 4 or Thunderbolt 4 required. | |||
| Multiport Adapters | ||||
| Essential Ports (HDMI, PD, Ethernet) | ||||
Essential Ports+ (SD & Longer cable) | ||||
| Display Adapters | ||||
| HDMI | ||||
Thunderbolt Cables | ||||
More Resources
Take a deeper dive into interactive connectivity resources and informative blogs.
6 Critical Accessories for a Successful Laptop Refresh
We've identified the 6 critical accessories that can be deployed alongside your devices for the best end-user experience.
Case Study: Cushman & Wakefield
Learn how Cushman & Wakefield were able to use our Docking Stations to manage challenges in their laptop deployments.
Prefer hands-on support? Our Customer Success team is ready with expert recommendations.