StarTech.com

Bulk Cat6 Ethernet Cable - 1000 ft. - Stranded - CM-Rated for In-Wall Use - Green

Make Gigabit network connections using this high quality Cat6 Cable

Product ID: WIRC6PATGNRL

  • Available in various colors for easy idenification and color-coding
  • Lifetime Warranty
$423.99 CAD
59+ In stock
In stock
CA: 14 | US: 45
59+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CM Rated
Number of Conductors 4 pair UTP
Performance
Cable Rating CAT6 - 500 MHz
Physical Characteristics
Cable Length 1000 ft [304.9 m]
Color Green
Conductor Type Stranded Copper
Product Length 1000 ft [304.9 m]
Weight of Product 29.3 lb [13.3 kg]
Wire Gauge 24 AWG
Packaging Information
Package Height 14.9 in [37.8 cm]
Package Length 8.5 in [21.5 cm]
Package Width 15.2 in [38.5 cm]
Shipping (Package) Weight 29.3 lb [13.3 kg]
What's in the Box
Included in Package 1 - 1000 ft Green Cat 6 Stranded UTP Patch Cable

Certifications

Bulk Cat6 Ethernet Cable - 1000 ft. - Stranded - CM-Rated for In-Wall Use - Green

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.