StarTech.com

3.5in IDE to 1.8in ZIF LIF Internal Hard Drive Adapter Card

Connect a 1.8in Toshiba or Hitachi ZIF LIF Hard Drive to an IDE motherboard

Product ID: ZIF2IDE35

  • Mounts in a 3.5" drive bay
  • 1.8" ZIF to 3.5" IDE adapter
  • Supports both Hitachi and Toshiba 1.8" ZIF or LIF hard drives with the supplied FFC cable
$0.00 CAD
In stock with partners:
Where To Buy

Overview

This IDE to ZIF/LIF Hard Drive Adapter Card lets you convert a 1.8in Toshiba or Hitachi ZIF/LIF hard drive for connection to a 40 pin IDE port (typically used by 3.5in IDE hard drives).

Simply connect the 1.8in LIF/ZIF hard disk drive to the adapter, then mount the hard drive to the surface of the board. The board can then be mounted in a 3.5in drive bay, and connected to the computer power supply and 40 pin IDE port.

The StarTech.com Advantage

  • Supports Hitachi and Toshiba 1.8" ZIF or LIF hard drives used in consumer electronic devices and small notebooks
  • Easy to use and install

Applications

Ideal for convenient offloading from your notebook or consumer electronic device using 1.8" hard drive to mount in your desktop

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - IDE (40 Pin, EIDE/PATA) Male
1 - IDE (50 pin, PATA, 1.8” HDD) Female
1 - LP4 (4 pin; Molex-type Large Drive Power) Male
Environmental
Humidity Max 95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Product Height 0.5 in [12 mm]
Product Length 3.5 in [88 mm]
Product Weight 1.6 oz [46 g]
Product Width 4 in [102 mm]
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - ZIF/LIF to IDE Adapter
1 - .2mm to .3mm Toshiba flexible cable - 3 cm
1 - .3mm to .3mm Hitachi flexible cable - 3 cm
1 - Mounting Kit
1 - Instruction Manual

Certifications

3.5in IDE to 1.8in ZIF LIF Internal Hard Drive Adapter Card

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.