Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.
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
Discontinued - 7-in-1 USB 2.0 Multi Media Memory Card Reader

Product ID: FCREADMINI

Discontinued
Features
  • Read/write to: CompactFlash (CF I, CF II), IBM Micro Drives, Smart Media (SM), Secure Digital (SD, SDHC), Memory Sticks (MS, MS Pro) and more

  • High speed USB 2.0 host connection, with data transfer rates of up to 480 Mbps

  • Backwards compatible with the USB 1.1 standard

More Features . . .
  • Powered directly from the USB port

  • Compact and light weight design

  • Comes complete with a 3 ft. USB 2.0 cable

Available in
$0.00

ID: FCREADMINI

May be in stock with Resellers/Distributors

This 7-in-1 USB 2.0 Media/Memory Card Reader lets you transfer music, photos, and other data to and from your favourite digital devices without having to connect them to your computer.

Simply connect the Media/Memory card reader to a computer through a USB 2.0 port for read/write access to the most popular types of media cards, including CompactFlash (CF I, CF II), IBM Micro Drives, Smart Media (SM), Secure Digital (SD, SDHC), Memory Sticks (MS, MS Pro) and more.

The multi-format media card reader features a sturdy design and is backed by StarTech.com's 2-year warranty.

The StarTech.com Advantage
  • Easily transfer files from your flash card based digital camera, PDA, MP3 player, handheld/palmtop computer and other devices, to your PC or Mac over USB.
  • No external power adapter and small foot print design for an excellent portable laptop accessory.
  • Backed by StarTech.com's 2-year warranty and free lifetime technical support.
Compatible With

View full OS compatibility

Window 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up

Applications
  • Backup and transfer data between your computer and flash media devices
  • Access a variety of different flash media types from single device.
Warranty Information
Warranty 2 Years
Hardware
Industry Standards USB 2.0
Performance
Maximum Data Transfer Rate 480 Mbits/Sec
Connector(s)
External Ports 1 - USB B (4 pin) Female
Software
OS Compatibility Window 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up
Indicators
LED Indicators 1 - Power
4 - Activity
Physical Characteristics
Color Silver
Enclosure Type Plastic
Product Height 0.6 in [15.3 mm]
Product Length 2.4 in [62 mm]
Product Weight 5.1 oz [145 g]
Product Width 4.2 in [10.6 cm]
Packaging Information
Shipping (Package) Weight 0.5 lb [0.2 kg]
16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15

15 ft USB 2.0 Active Extension Cable - M/F

Reliably extend the distance of a USB 2.0 device an additional 15ft

$28.99

In stock:   Canada: 266  |  USA: 1229

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

7 ft USB 2.0 Extension Cable A to A - M/F
USBEXTAA_6

6 ft USB 2.0 Extension Cable A to A - M/F

Extend the distance between your USB 2.0 devices by 6ft

$10.99

In stock:   Canada: 420  |  USA: 1715

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the FCREADMINI. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

* Product appearance and specifications are subject to change without notice.

x

Startech.com - 7-in-1 USB 2.0 Multi Media Memory Card Reader

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field