Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com2 Port Switched IP PDU - Single-Phase Remotely Managed IP Power Switch w/ RS232 Console and Sensor Ports
Power two devices on/off remotely over a LAN or the Internet, plus monitor a connected UPS and sensor data
Product ID: PDU02IPSC
- IP-addressable PDU with 2 power outlets
- Console port connects to a UPS via RS232 for monitoring connection status, voltage and battery life
- Supports 4 sets of Dry Contact Input for status monitoring
- Supports power event scheduling on a daily, weekly, monthly or yearly basis
- Individual and global outlet controls
- Auto-Ping can monitor and auto-detect failed network equipment to perform a timed power cycle
- Configurable Email, SMS and SNMP Trap notifications
- Supports Power Start Sequencing to limit in-rush current
- Security features include user account/password, IP or Mac address filters
- Input circuit breaker for overload protection
Volume Order?
Request a quote
Reseller Pricing:
Create an Account
Overview
The PDU02IPSC 2 Port Switched IP PDU with Console and Sensor Port is a single-phase remotely managed power distribution unit that lets you monitor and control power to 2 connected devices over a local IP network or the Internet to reduce downtime.
For simple remote administration, the IP PDU lets you monitor and control your connected equipment, without having to dispatch service personnel to the physical location of your devices. Along with global outlet controls, each individual outlet can be switched on/off independently, power cycled for immediate reboot or rebooted with timed delays, ensuring you have the control you need.
The PDU includes an RJ45 sensor port, allowing you to connect up to 4 Dry Contact Input sensors and configure alerts for status changes. For additional flexibility, this model also has an integrated microphone to detect abnormal noise in the environment, and a vibration sensor, both with configurable alerts. The integrated console port lets you connect a UPS (APC Smart UPS series) via standard RS232 to remotely monitor connection and battery status.
With a user-friendly web interface, this versatile IP power switch provides several features to help you effectively manage your devices. Features include: Auto-Ping functions to detect failed network equipment and perform a power-cycle automatically, per-outlet scheduled power operations and notification of power events through email, SMS or SNMP traps.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Reduce downtime of key equipment with remote power control
- Monitor and control from anywhere in the world through a simple web interface
- View UPS status and dry contact input status with integrated serial and sensor ports
Applications
Use for intelligent remote power management for data center devices
Monitor and receive power event notifications for critical server and networking equipment
Create power schedules for industrial machinery
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Micro Canada | 49995W | |
Tech Data Canada | 1K0158 | |
SYNNEX Canada | 5292032 | |
UPC Code | 065030852364 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Number of Power Outlets | 2 | |
Rack-Mountable | No | |
Performance | ||
Management | RS232 | |
IP | ||
Sensor Port | ||
Max. Current load per Port | 8 A | |
Max. Total Current Output | 12 A | |
Maximum Total Current | 12A | |
Connector(s) | ||
Input Connector(s) | 1 - IEC 60320 C14 Power Plug | |
Other Interface(s) | 1 - DB-9 (9 pin, D-Sub) Male | |
2 - RJ-45 Female | ||
Output Connectors | 2 - NEMA 5-15 Power (North America) Receptacle | |
Indicators | ||
LED Indicators | 1 - Power | |
1 - Reset Indicator | ||
2 - Per-Outlet On/Off Indicators | ||
Power | ||
Input Voltage | 120 AC | |
Power Consumption (In Watts) | 4.5 | |
Power Source | Standard 120V Power Cords | |
Environmental | ||
Humidity | 0~85% RH (Non-Condensing) | |
Operating Temperature | 0°C to 40°C (32°F to 104°F) | |
Storage Temperature | 0°C to 70°C (32°F to 158°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Height | 1.8 in [45 mm] | |
Product Length | 7.2 in [182 mm] | |
Product Weight | 28.9 oz [820 g] | |
Product Width | 5.1 in [130 mm] | |
Packaging Information | ||
Shipping (Package) Weight | 2.7 lb [1.2 kg] | |
What's in the Box | ||
Included in Package | 1 - 2 Port PDU | |
1 - Power Cable | ||
1 - Quick Start Guide |
Accessories
4 ft Heavy Duty 14 AWG Computer Power Cord - NEMA5-15P to C15
Connect a high-powered server to a Power Distribution Unit
8 ft Heavy Duty 14 AWG Computer Power Cord - NEMA5-15P to C15
Connect a high-powered server to a Power Distribution Unit
28+ In stock
In stock
CA: 28 | US: 0
In stock
Product Support
Manuals
-
PDU02IPxx.pdf
- Language: English
-
PDU02IPxx_QSG.pdf
- Language: English
Software
-
PDU_Software.zip
- Language: English
Data Sheets
-
PDU02IPSC_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
There’s a wide variety of accessories for server racks and today the various options will be explored. Here are the accessories that will be discussed.
- Shelves
- Rack rails and DIN rails
- Casters and leveling feet
- Cable management
- Rack blank panels
- Power Distribution Units (PDUs)
Server rack shelves come in a variety of sizes and styles. We will be covering six different types of server rack shelves.
Server rack shelves have both a U size and depth. The U size describes the height of the shelf in rack units, and one U is equal to 1.74 inches. Shelves might also list a maximum suggested weight and some shelves are available in a vented design for greater airflow.
Fixed shelves have a fixed depth. If you use a server rack with fixed shelves, make sure your rack equipment fits within the mounting depth of the shelf you are purchasing.
Unlike fixed shelves, you can adjust the depth of adjustable shelves. The minimum and maximum mounting depths for adjustable shelves are listed on the product page, under the Technical Specifications tab.
Sliding shelves can be slid in or out of a server rack. These shelves have a lock feature that locks the shelf and prevents it from accidentally falling out or sliding back into the server rack. The minimum and maximum mounting depths for sliding shelves are listed on the product page, under the Technical Specifications tab.
Similar to sliding shelves, drawer shelves feature a sliding storage drawer that is perfect for storing tools, small hardware or other accessories.
Cantilever shelves do not attach to the server rack on all 4 corners; instead, they only attach on one side of the server rack. These shelves generally have lower weight thresholds.
Heavy duty shelves are designed to hold more weight. They are a more durable solution for storing large pieces of equipment that can’t be mounted in a server rack.
Startech.com offers both rack rails and DIN rail kits.
Rack Rails are available in several different U sizes and are often adjustable, allowing you to customize the depth of your server equipment.
DIN Rails are an industry standard for server rack equipment, and StarTech.com offers a DIN Rail kit which fits all standard 19” racks. This kit features adjustable depth and the entire kit occupies 2 U’s of rack space. As with other server rack accessories, check on the product page under the Technical Specifications tab to make sure your equipment will fit within the product’s measurements.
Casters and levelling feet are two of the commonly used methods of mounting a rack on the floor. To determine whether your rack includes casters or levelling feet, on the product page, check the Technical Specifications tab, under the heading What’s in the Box.
Cable management accessories include cable management hooks, panels, and conduits or ducts. More information will be shared on them below.
Cable management hooks are designed to hold cabling to avoid cable knotting or crimping. They are also sometimes referred to as D-Ring hooks and can be found in a variety of sizes.
Cable management ducts or conduits are used to route cables through a covered cable duct. These ducts feature a removable top cover so that you can easily add or remove cables.
A cable management panel consists of several cable management hooks and/or ducts, combining these products for an all-in-one cabling solution.
Rack blanking panels are sometimes called filler panels as they are designed to fill the openings in server racks that are not in use. This provides security as well as physical protection for the equipment in the server rack. Rack blanking panels can be vented or solid and come with or without hinges.
Power distribution units or PDU’s add additional power outlets to your server rack. They are available in U based sizes, such as 1U and some of the more advanced units include power switching, which you can use to power on and off the connected devices over an IP network.
Confirm the number of outlets and the U size you need in your server rack PDU before you make a purchase.
There are a few ways you can find information about server rack accessories on www.StarTech.com.
- To view the different families of server rack accessories, go to the StarTech.com website. Under Server Management, click Server Rack Accessories. This opens a page with each family of server rack accessories.
- On individual product pages, you can view an image gallery which includes detailed pictures of the product.
- The Technical Specifications tab includes the product's dimensions, and what comes with the product.
- The Accessories tab lists other products that are confirmed to work with the product you are viewing.
If you have questions about any StarTech.com server rack accessories, contact our technical support team for further assistance.
Copy Link
Was this information helpful? Yes No
Installation
When you install your rack equipment, it’s important to put the heaviest equipment on the bottom of the rack, first. This provides a strong base and is especially important if you are installing a lot of equipment on a tall rack. This also prevents the server rack from becoming top heavy and falling over.
If your equipment is long, heavy, unbalanced or otherwise difficult to handle, ask someone to help you install the equipment so you don’t injure yourself or damage the equipment.
Finally, when you tighten down your screws make sure you don’t strip or damage the screws. This is especially important to be aware of when using electric tools which can generate more torque.
The patch panel will be mounted using cage nuts, so the first step is to install them.
Once installed, the cage nuts can be used to mount our patch panel.
To install your server rack equipment, fasten the mounting screws into the cage nuts. After you tighten your screws, check to make sure your rack equipment is securely installed.
If you have questions about installing equipment into a server rack, contact our technical support team for further assistance.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Customer Reviews
(0 reviews)0 out of 5 stars
Quality of Product
Tell us what you think of this product.
Need a little help getting started? Check out our review guidelines.

2 Port Switched IP PDU - Single-Phase Remotely Managed IP Power Switch w/ RS232 Console and Sensor Ports
Product ID: PDU02IPSC
Follow us on Twitter | Find us on Google+