Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to www.StarTech.com

Browse Products...

Cubicle Hanging Monitor Mount

Product ID: ARMCBCL

Maximize the available work space on your employee’s desk, by mounting the monitor on the cubicle wall

Features
  • Optimize desk space by completely removing a monitor from your employee's desk

  • Work more comfortably, with hassle-free height and tilt adjustments

  • Supports a monitor up to 30" (20 lb. / 9 kg capacity)

More Features . . .
  • Virtually no assembly required

  • Optimized for wall heights ranging from 19" to 30" above the desk level

  • Provides 16" in height-adjustment

Available in
$113.99 CDN

ID: ARMCBCL

In stock: ?
Canada: 53  |  USA: 326
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our Canadian warehouse isn’t enough to fulfill your order, we will transfer the required stock from our US warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

With these cubicle monitor hangers, you can free up desk space by mounting monitors on the partitions between office cubicles. Each hanger can hold a monitor of up to 30" at 20 lb. (9 kg), and it provides both tilt and height adjustments so that your employees can position their displays for maximum comfort.

Create extra desk space and tidy up your cubicles

A monitor hanging over a cubicle wall using the ARMCBCL at a desk with a keyboard and mouse

Without monitors taking up valuable work space, your employees can work more comfortably. These hangers can help you create extra elbow room in smaller work environments such as call centers, freeing up space for additional hardware or physical tasks such as drafting or reading paper documents. They can also help keep employees' workstations tidy by reducing the amount of equipment on their desks.

The cubicle hangers also provide an easy way to clear cable clutter. They feature an integrated cable organizer that neatly tucks cables out of the way.

Work more comfortably

The monitor cubicle mount features easy-to-adjust height and tilt mechanisms to customize the positioning of displays. This helps you create ergonomic work spaces that match each employee's distinct needs. They can adjust the height of their monitors without disrupting their work: simply pull out the height-adjustment pin and slide the monitor to the desired height. The mount allows for 16" of height adjustment. Once they select the desired height, they can tilt their monitors to adjust their viewing angle.

For viewing longer pages or blocks of code without having to scroll down the screen, the cubicle LCD mount also supports simple landscape-to-portrait display rotation.

Hang a monitor on almost any cubicle

The monitor hanger can work with almost any cubicle size. It can fit over various wall sizes ranging from 1.5" to 5.5" in thickness and is recommended for wall heights ranging from 19" to 30" above the desk level. The maximum varies slightly by user height.

A side view of a monitor hanging over a cubicle wall using the ARMCBCL

The hanger also has a discreet, low-profile design that won’t interfere with shelves that are mounted on a cubicle wall or disturb co-workers who are working in an adjacent cubicle. Plus, it's designed to protect the top of the cubicle wall from scratches and marks.

Enjoy hassle-free setups

The monitor mount provides fast and easy installations. Simply select the width, attach the monitor, hang it over the cubicle wall, adjust the height and route the cables.

There’s no need to assemble multiple parts, and no need to clamp anything to a desk. The cubicle-wall monitor mount comes with virtually no assembly and can be set up and ready to use in no time.

The ARMCBCL cubicle monitor hanger is backed by a StarTech.com 2-year warranty and free, lifetime technical support.

Applications
  • Hang a monitor over a cubicle wall and adjust the height as needed
  • Rotate the monitor to portrait orientation for web design and coding
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
# of displays supported 1
Articulating No
Height Adjustment Pole-mounted
Mounting Options Cubicle Wall
VESA Hole Pattern(s) 75x75 mm
100x100 mm
Wallmountable No
Performance
Maximum Display Size 30in
Mounting Surface Thickness 1.5" (38 mm) to 5.5" (139 mm)
Weight Capacity 19.9 lb [9 kg]
Physical Characteristics
Color Black
Enclosure Type Steel, Aluminum and Plastic
Product Height 18.1 in [460.5 mm]
Product Length 3.7 in [93 mm]
Product Weight 26.8 oz [760 g]
Product Width 4.7 in [120 mm]
Packaging Information
Shipping (Package) Weight 39.9 oz [1130 g]
What's in the Box
Included in Package 1 - hanging cubicle monitor mount
1 - small L-bracket
1 - large L-bracket
2 - rubber pads
4 - M4x12 screws
4 - M4x25 screws
4 - spacers
1 - instruction manual
Share your opinions about this product

Thanks for sharing your opinions about the ARMCBCL. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.

x

Startech.com - Cubicle Hanging Monitor Mount

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field