StarTech.com

8-Port Rack-Mount PDU with C13 Outlets - 16 A - 10 ft. Power Cord (CEE7/7) - 1U

Add eight C13 power outlets to your server-rack, with this power distribution unit

Product ID: PDU08C13EU

  • Ensure hassle-free installation with a 1U EIA-310D compliant PDU
  • Get wide device compatibility with a PDU that features C13 outlets
  • 10 ft. (3 m) C19 to CEE7/7 power cord included
View More
  • Protect your equipment with the dual circuit breaker that's built into this PDU
  • Solid steel chassis for durability
  • 1U rack-mount design
96,99 € EUR exc VAT
104,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Form Factor Horizontal
Number of Power Outlets 8
Rack-Mountable Yes
Performance
Load Capacity 3840 VA
Maximum Output Voltage 240V
Maximum Total Current 16A
Maximum Total Current Draw per Phase 16A
Nominal Input Voltage 110V - 240V
Nominal Output Voltage 110V - 240V
Phase Power Single phase power adapter
Power Cord Included 10 ft [3 m] C19 to CEE7/7
Regulatory Derated Input Current (North America) 16A
Surge Protection 3600 Joules
Connector(s)
Input Connector(s) 1 - IEC C20 (16A, 3 conductor) Power Plug Input
Output Connectors 8 - IEC C13 (10A, 3 conductor) Power Receptacle Receptacle Output
Power
Input Voltage 110V-240V AC
Physical Characteristics
Product Height 4.4 cm [1.7 in]
Product Length 10 cm [3.9 in]
Product Width 48 cm [18.9 in]
Weight of Product 2 kg [4.4 lb]
Packaging Information
Package Height 82 mm [3.2 in]
Package Length 55 cm [21.7 in]
Package Width 19 cm [7.5 in]
Shipping (Package) Weight 2.2 kg [4.9 lb]
What's in the Box
Included in Package 1 - rack-mount PDU
1 - 10 ft [3 m] C19 to CEE7/7 power cord
4 - M5 screws
4 - M5 cage nuts
1 - instruction manual

Certifications

Related Products

25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
635,03 € inc VAT
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1 078,91 € inc VAT

Accessories