StarTech.com

1 Port USB Wireless N Network Print Server with 10/100 Mbps Ethernet Port - 802.11 b/g/n

Share a standard USB printer with multiple users simultaneously over a wireless network

Product ID: PM1115UWEU

  • Compliant with 802.11b/g/n wireless networks, with data rates up to 150 Mbps
  • USB 2.0 support
  • Optional 10/100 Mbps RJ-45 LAN Port
View More
  • Compact, lightweight design with an internal antenna
  • Supports SNMP for remote printer management - works with most SNMP based applications
  • Easy-to-use web interface or Windows-based configuration and setup
  • Built-in multi-function button for resetting the device, loading factory defaults or printing a self-test page
  • Built-in WPS (WiFi Protected Setup) button for simple connection to a wireless network
  • Supports DHCP Server/Client protocols, and UPnP
70,99 € EUR exc VAT
84,48 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards IEEE 802.3 10BASE-T, IEEE 802.3u 100BASE-T, IEEE 802.11b/g/n Wireless
Interface USB 2.0
RJ45 (10/100 Ethernet)
Wireless Ethernet
Ports 1
Performance
Compatible Networks 10/100 Mbps
Frequency 2.4 GHz
Security Features WEP Data Encryption
WPA and WPA2-PSK Data Encryption
Supported Protocols TCP/IP (LDP / LPR Printer Port)
IPX
NetBEUI
AppleTalk
SNMP
SMB over IP
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0 Female
1 - RJ-45 Female
1 - Wireless N (IEEE 802.11n)
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 10.x, 9.x
Linux 2.4.x to 4.4.x LTS Versions only
Special Notes / Requirements
Note OS Compatibility refers to the included software only – the Print Server itself can be used without software on any platform that supports network printing
System and Cable Requirements USB printer cable not included
Indicators
LED Indicators 1 - Status
1 - USB
1 - WLAN
Power
Center Tip Polarity Positive
Input Current 500 mA
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type C
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~70% RH (Non-Condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -5°C to 65°C (23°F to 149°F)
Physical Characteristics
Color White
Material Plastic
Product Height 2.5 cm [1 in]
Product Length 72 mm [2.8 in]
Product Width 58 mm [2.3 in]
Weight of Product 65 g [2.3 oz]
Packaging Information
Package Height 70 mm [2.8 in]
Package Length 23 cm [9.1 in]
Package Width 15.1 cm [5.9 in]
Shipping (Package) Weight 319 g [11.3 oz]
What's in the Box
Included in Package 1 - Wireless Print Server
1 - Power Adapter
1 - Software CD
1 - Quick Install Guide

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS 10.x, 9.x
Linux 2.4.x to 4.4.x LTS Versions only

Certifications

Accessories