StarTech.com

1,8m (6 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters, by connecting your HDMI source directly to a VGA monitor/projector using this 6ft adapter cable

Product ID: HD2VGAMM6

  • Reduce clutter with short 6ft adapter cable
  • Avoid the hassle of additional adapters or cables with a built in cable connecting an HDMI video source directly to a VGA monitor or projector
  • Save upgrade cost by connecting your HDMI computer to a VGA monitor or projector
View More
  • Supports video resolutions up to 1920x1200 / 1080p
  • Active digital HDMI to analog VGA conversion
  • Adapter and cable in one, with 1x male HDMI connector and 1x male VGA connector
  • Plug-and-play installation
48,99 € EUR exc VAT
61,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input HDMI
AV Output VGA
Chipset ID Chrontel - 7101A
Performance
Maximum Analog Resolutions 1920 x 1200
Maximum Cable Length 1828.8 mm [72 in]
Maximum Digital Resolutions PC resolutions up to 1920 x 1200 @ 60 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Male Output
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Power
Power Source USB-Powered
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Product Height 1.5 cm [0.6 in]
Product Length 1.9 m [6.1 ft]
Product Width 40 mm [1.6 in]
Weight of Product 112.8 g [4 oz]
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22.3 cm [8.8 in]
Package Width 19.8 cm [7.8 in]
Shipping (Package) Weight 130 g [4.6 oz]
What's in the Box
Included in Package 1 - HDMI to VGA adapter cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

91 cm (3 ft.) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM3
91 cm (3 ft.) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate excess cable clutter and adapters, by connecting your HDMI source directly to a VGA monitor/projector using this short 3ft adapter cable

46,99 € exc VAT
58,74 € inc VAT
3m (10 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM10
3m (10 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters by connecting your HDMI source directly to a VGA monitor/projector using this 10ft adapter cable

58,99 € exc VAT
73,74 € inc VAT
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080
HD2VGAE2
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080

Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector

38,99 € exc VAT
48,74 € inc VAT
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p
HD2VGAMICRO
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p

Connect an HDMI device/computer to a VGA monitor or projector, with this slim adapter ideal for Chromebooks / laptops / ultrabooks

35,99 € exc VAT
44,99 € inc VAT
HDMI to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1200
HD2VGAA2
HDMI to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1200

Convert an HDMI® video signal to VGA, with discrete audio output

44,99 € exc VAT
56,24 € inc VAT
HDMI to VGA Converter with Audio - Compact - 1920x1200
HD2VGAMICRA
HDMI to VGA Converter with Audio - Compact - 1920x1200

This highly-portable adapter is the ideal travel companion for your Chromebook or Ultrabook laptop

40,99 € exc VAT
51,24 € inc VAT
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

247,99 € exc VAT
309,99 € inc VAT
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200
HD2DPVGADVI
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

108,99 € exc VAT
136,24 € inc VAT

Accessories