StarTech.com

Composite and S-Video to VGA Video Scan Converter

Convert and Scale a Composite or S-Video Signal to Work with a VGA Display

Product ID: VID2VGATV2

  • Convert and scale Composite/S-Video input to VGA/Component output
  • Accepts NTSC and PAL input
  • On-Screen Display for simple output setting selection
View More
  • VGA to Component (YPbPr) RCA Adapter included
  • 50 Hz to 60 Hz frame rate conversion
  • Plug & Play installation - no drivers or software required
242,99 € EUR exc VAT
303,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input Composite
S-Video
AV Output Component
VGA
Performance
Signal Levels Input
Video @ 1V p-p, 75 ohm
Y @ 1 V p-p, 75 ohm
Color @ 0.7V p-p, 75 ohm
Supported Resolutions PC: 1600x1200, 1280x1024, 1024x768
HDTV: 480p (50/60Hz), 576p (50Hz), 720p (50/60Hz), 1080p (50/60Hz)
Connector(s)
Connector A 1 - Composite Video (1 x RCA) Female Input
1 - S-Video (4 pin, Mini-DIN) Female Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Indicators
LED Indicators 1 - Composite (Yellow) / S-Video (Red) input indicator
Power
Output Current 1A
Output Voltage 5 DC
Power Consumption (In Watts) 2.5
Power Source AC Adapter Included
Environmental
Humidity 0~60% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 2.6 cm [1 in]
Product Length 11.2 cm [4.4 in]
Product Width 64 mm [2.5 in]
Weight of Product 86 g [3 oz]
Packaging Information
Package Height 61 mm [2.4 in]
Package Length 11.8 cm [4.6 in]
Package Width 20.9 cm [8.2 in]
Shipping (Package) Weight 459 g [16.2 oz]
What's in the Box
Included in Package 1 - Video Converter/Scaler
1 - VGA to Component (RCA) breakout cable
1 - Universal Power Adapter
1 - Instruction Manual

Certifications

Related Products

High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV
VGA2VID
High Resolution VGA to Composite (RCA) or S-Video Converter - PC to TV

Connect a PC with VGA output to a composite or S-Video TV

133,99 € exc VAT
167,49 € inc VAT

Accessories