StarTech.com

Mini HDMI to VGA Adapter Converter for Digital Still Camera / Video Camera - 1920x1080

Connect a Mini HDMI® equipped Digital Camera or Tablet to your VGA Display, or Projector

Product ID: MNHD2VGAE2

  • Supports a maximum resolution of 1920x1080 (1080p)
  • No external power adapter required
42,99 € EUR exc VAT
53,74 € EUR inc VAT

Overview

The MNHD2VGAE2 HDMI® Mini HDMI to VGA adapter/converter actively converts an HDMI® Mini source video signal from your digital camera or tablet PC, onto a VGA projector or display. The adapter supports full 1080p resolutions, making it a convenient choice for applications requiring high-definition capability. The Mini HDMI to VGA adapter is intended for displaying user generated content such as presentations, documents, and work sheets onto a VGA projector or monitor.

The HDMI Mini/VGA adapter features a compact design, with no need for an external power source, which ensures a compact and portable solution that is easy to carry as an accessory .

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • The adapter/converter doesn't require an external power adapter, ensuring a compact and portable solution
  • Simple plug-and-play installation ensures a quick and hassle-free setup
  • High quality, compact design for long term durability and a minimal footprint

Applications

Connecting HDMI Mini-enabled devices such as your digital camera or tablet PC to a VGA projector or display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input Mini HDMI
AV Output VGA
Industry Standards High Speed HDMI®
Ports 1
Performance
Maximum Analog Resolutions 1920x1080
Maximum Digital Resolutions 1920x1080
Supported Resolutions 1920x1080 (1080p) @ 60Hz
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini HDMI (19 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
Environmental
Humidity 40% to 85% RH Non-Condensing
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 203 mm [8 in]
Color Black
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 203 mm [8 in]
Product Weight 0.1 g [0 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 33 g [1.2 oz]
What's in the Box
Included in Package 1 - Mini HDMI® to VGA Converter Adapter

Certifications

Related Products

Micro HDMI to VGA Adapter Converter with Audio for Smartphones / Ultrabooks / Tablets - 1920x1200
MCHD2VGAA2
Micro HDMI to VGA Adapter Converter with Audio for Smartphones / Ultrabooks / Tablets - 1920x1200

Convert a Micro HDMI® video signal to VGA, with discrete audio output

46,99 € exc VAT
58,74 € inc VAT
Micro HDMI to VGA Adapter Converter for Smartphones / Ultrabook / Tablet - 1920x1080
MCHD2VGAE2
Micro HDMI to VGA Adapter Converter for Smartphones / Ultrabook / Tablet - 1920x1080

Connect a Micro HDMI® equipped Smartphone or Tablet PC to your VGA Display, or Projector

42,99 € exc VAT
53,74 € inc VAT
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080
HD2VGAE2
HDMI to VGA Adapter Converter for Desktop PC / Laptop / Ultrabook - 1920x1080

Connect an HDMI® equipped Laptop, Ultrabook, or Desktop Computer to your VGA Display, or Projector

38,99 € exc VAT
48,74 € inc VAT
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p
HD2VGAMICRO
Compact HDMI to VGA Adapter Converter - Ideal for Chromebooks Ultrabooks & Laptops – 1920x1200/1080p

Connect an HDMI device/computer to a VGA monitor or projector, with this slim adapter ideal for Chromebooks / laptops / ultrabooks

35,99 € exc VAT
44,99 € inc VAT
HDMI to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1200
HD2VGAA2
HDMI to VGA Video Adapter Converter with Audio for Desktop PC / Laptop / Ultrabook - 1920x1200

Convert an HDMI® video signal to VGA, with discrete audio output

44,99 € exc VAT
56,24 € inc VAT
HDMI to VGA Converter with Audio - Compact - 1920x1200
HD2VGAMICRA
HDMI to VGA Converter with Audio - Compact - 1920x1200

This highly-portable adapter is the ideal travel companion for your Chromebook or Ultrabook laptop

40,99 € exc VAT
51,24 € inc VAT
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p
HDMI2VGA
HDMI® to VGA Video Adapter Converter with Audio - HD to VGA Monitor 1080p

Connect HDMI® enabled devices to a VGA monitor with stereo audio separation

247,99 € exc VAT
309,99 € inc VAT
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200
HD2DPVGADVI
Travel A/V Adapter: 3-in-1 HDMI to DisplayPort, VGA or DVI - 1920 x 1200

Keep this compact adapter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

108,99 € exc VAT
136,24 € inc VAT
91 cm (3 ft.) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM3
91 cm (3 ft.) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate excess cable clutter and adapters, by connecting your HDMI source directly to a VGA monitor/projector using this short 3ft adapter cable

46,99 € exc VAT
58,74 € inc VAT
1,8m (6 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM6
1,8m (6 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters, by connecting your HDMI source directly to a VGA monitor/projector using this 6ft adapter cable

48,99 € exc VAT
61,24 € inc VAT
3m (10 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p
HD2VGAMM10
3m (10 ft) HDMI to VGA Active Converter Cable - HDMI to VGA Adapter - 1920x1200 or 1080p

Eliminate adapters by connecting your HDMI source directly to a VGA monitor/projector using this 10ft adapter cable

58,99 € exc VAT
73,74 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Unfortunately no, this device has an intended source and an intended destination.  Refer to the title of the webpage for this order.

This is an active video signal converter.  

A passive video signal converter changes the type of connection that is being used but does not change the signal that passes through the converter. Because the video signal is not modified, passive converters tend to be smaller, simpler, and less expensive than active video signal converters. Examples of passive converters include DVI-I to VGA, HDMI to DVI, and DisplayPort to Mini-DisplayPort converters.

An active video signal converter modifies both the type of connection that is being used and the signal that passes through the converter. Because this type of conversion can be complex, active converters tend to be larger than passive video signal converters and sometimes require additional power. Examples of active converters include DVI-D to VGA, HDMI to DisplayPort, and VGA to HDMI converters.

For more information about passive and active DisplayPort video signal converters, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.

For more information about which type of video signal converter you should use when you convert video signals with an MST hub, refer to the following FAQ: https://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.