StarTech.com
Future

A/V Module for Conference Table Connectivity Box with HDMI over CAT5/CAT6

Boardroom Video Connectivity | HDBaseT™ Certified | 4K | HDMI®, VGA and DisplayPort™

Product ID: MOD4AVHDBT

  • Simplify audio/video connectivity in your boardroom, classroom or huddle space
  • Present content from your laptop to a nearby HDMI display and extend HDMI to a display up to 70 m away
  • A/V module automatically outputs from the most recently connected or powered-on laptop
View More
  • Avoid the hassle of menu and input selections, the module converts your laptop's video output to HDMI for easy connectivity
  • Use as a standalone solution or combine with a single-module or dual-module StarTech.com Connectivity Box
596,99 € EUR exc VAT
746,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Passive
Audio Yes
AV Input VGA
3.5 mm Audio
HDMI
DisplayPort
AV Output HDMI
HDBaseT
Cabling Cat 5e UTP or better
Chipset ID Parade - PS176
Valens - VS010
Chrontel - CH7035
Explore Micro - EP9442U
TI - TS3DV642
USB Pass-Through No
Performance
Aspect Ratio 16:9
Max Distance 70 m / 230 ft
Maximum Analog Resolutions 1920 x 1200 60Hz
Maximum Digital Resolutions 3840x2160 (4K) @ 30Hz (35 feet - HDMI out)
1920 x 1080 (1080p) @ 60 Hz (50 feet - HDMI out)
3840x2160 (4K) @ 30Hz (35 m - HDBaseT out)
1920 x 1080 (1080p) @ 60 Hz (70m - HdBaseT out)
Supported Resolutions 3840x2160 (4K) 30Hz (HDMI and DP Inputs Only)
2560x1600 60Hz (HDMI and DP Inputs Only)
1920x1200 60Hz (HDMI and DP Inputs Only)
1920x1080 (1080p) 60Hz (Maximum VGA Input)
1280x720 (720p) 60Hz

**Lower resolutions and refresh rates, not stated but below the maximum, may also be supported
Video Revision HDMI 1.4
DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 2 - HDMI (19 pin) Female Input
1 - VGA (15 pin, High Density D-Sub) Female Input
2 - 3.5 mm Mini-Jack (3 Position) Female Input
2 - RJ-45 Female
1 - DisplayPort (20 pin) Female Input
Connector B 1 - HDMI (19 pin) Male Output
1 - RJ-45 Female
1 - VGA (15 pin, High Density D-Sub) Female
1 - DisplayPort (20 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note VGA (Input) to HDMI (Output) - HDMI Output Port is Active
DisplayPort (Input) to HDMI (Output) - HDMI Output Port is Active
HDMI (Input) to HDMI (Output) - HDMI Output Port is Passive
Indicators
LED Indicators 1 - Power
Power
Center Tip Polarity Positive
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 10% to 85% (non-condensing)
Operating Temperature 0°C ~ 60°C (32° ~ 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Aluminum and Plastic
Product Height 6.1 cm [2.4 in]
Product Length 106.7 mm [4.2 in]
Product Width 66.5 mm [2.6 in]
Weight of Product 195 g [6.9 oz]
Packaging Information
Package Height 21 cm [8.3 in]
Package Length 25 cm [9.8 in]
Package Width 10 cm [3.9 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - A/V Module
1 - Universal Power Adapter
3 - Power Clips (NA, EU, UK)
1 - Mounting Bracket
4 - Mounting Bracket Screws (M5 x 20 mm)
8 - Module Screws (#6-32 x 3/16")
1 - Quick-Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

Dual-Module Conference Table Connectivity Box with Cable Organizer
BOX4MODULE
Dual-Module Conference Table Connectivity Box with Cable Organizer

Customized Boardroom Table Solution | For Adding Power, Charging, A/V, and Laptop Docking Modules

329,99 € exc VAT
412,49 € inc VAT
Single-Module Conference Table Connectivity Box
BEZ4MOD
Single-Module Conference Table Connectivity Box

Customized Boardroom Table Solution | For Adding a Power, Charging, A/V, or Laptop Docking Module

124,99 € exc VAT
156,24 € inc VAT
Cable-Management Module for Conference Table Connectivity Box
MOD4CABLEH
Cable-Management Module for Conference Table Connectivity Box

Cable Organizer | Includes 4x Grommet Holes | Installs in BOX4MODULE or BEZ4MOD

39,99 € exc VAT
49,99 € inc VAT
A/V Module for Conference Table Connectivity Box with HDMI over CAT5/CAT6
Future
MOD4AVHDBT
A/V Module for Conference Table Connectivity Box with HDMI over CAT5/CAT6

Boardroom Video Connectivity | HDBaseT™ Certified | 4K | HDMI®, VGA and DisplayPort™

596,99 € exc VAT
746,24 € inc VAT
Laptop Docking Module for Conference Table Connectivity Box
MOD4DOCKACPD
Laptop Docking Module for Conference Table Connectivity Box

Boardroom Docking Station | 4K HDMI® | USB-C™ and USB-A | USB-C Power Delivery

556,99 € exc VAT
696,24 € inc VAT
HDBaseT over CAT5 HDMI Receiver for ST424HDBT - 70m (230 ft.) - 1080p
STHDBTRX
HDBaseT over CAT5 HDMI Receiver for ST424HDBT - 70m (230 ft.) - 1080p

Extend the HDMI signal from your ST424HDBT* Matrix switch over Cat5/Cat6 cable, with IR control

211,99 € exc VAT
264,99 € inc VAT

Accessories