StarTech.com

HDMI to USB-C Video Capture Device - UVC - Plug-and-Play - Mac and Windows - 1080p

Record video and audio to your Windows or Mac computer using this USB-C video capture device

Product ID: UVCHDCAP

  • Hassle-free USB-C HDMI capture using the UVC video standard and plug-and-play installation
  • Live broadcast your video source over the internet, with support for live streaming
  • Maintain the HD picture quality of your source content (maximum resolution 1080p at 60fps)
335,99 € EUR exc VAT
419,99 € EUR inc VAT

Overview

This HDMI to USB-C video capture device lets you record HDMI video to your USB-C™, USB-A or Thunderbolt™ 3 computer, and features a durable aluminum enclosure so it can safely travel with your laptop.

Easy to set up, easy to capture

For hassle-free recording, you can install the HDMI capture device by simply connecting it to your computer. The capture device features USB Video Class (UVC), a video capture standard that’s natively supported by Mac, Windows® and Linux®. Unlike other capture devices that require proprietary driver installation, UVC based capture devices install automatically for a truly plug-and-play solution. Also, with this capture device you're not limited to the included software. You can use any third-party software that uses UVC compatible frameworks such as Quicktime or DirectShow®.

Capture HD video at 1080p 60fps

Record 1080p video at 60fps (frames per second), to save your content so it can be shared, stored, or edited. Capture meetings, presentations, conference calls and from security equipment directly to your computer.

Stream your 1080p content

Stream your video over the internet using Twitch™ or other third-party video streaming platforms. With the included software or your own third-party UVC compatible software like Open Broadcaster Software (OBS), you can live broadcast video over the internet using Twitch or other third-party video streaming platforms.

The UVCHDCAP is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Capture meetings, presentations or conference calls directly to your computer

Upload recorded videos or live broadcast your signal to any online video platform

Record training and tutorial videos from your laptop or game console

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output USB
Chipset ID Mstar - MST3363CNK-170
Industry Standards MPEG4 (H.264)
USB Video Class (UVC)
Performance
Audio Specifications 2-channel stereo audio
Maximum Digital Resolutions 1920 x 1080 60 FPS
Supported Resolutions 1920 x 1080, 1280 x 720, 1024 x 768, 800 x 600
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
Connector B 1 - USB Type-B (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14
Linux 4.x (LTS Versions only)
Environmental
Humidity 20-80% RH Non-Condensing
Operating Temperature 0°C to 40°C
Storage Temperature -5°C to 40°C
Physical Characteristics
Color Silver & Black
Product Height 23 mm [0.9 in]
Product Length 92 mm [3.6 in]
Product Weight 80 g [2.8 oz]
Product Width 60 mm [2.4 in]
Packaging Information
Shipping (Package) Weight 90 g [3.2 oz]
What's in the Box
Included in Package 1 - capture device
1 - USB-C to USB-B cable
1 - USB-A to USB-B cable
1 - HDMI cable
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
MacOS® 10.11 to 10.14
Linux 4.x (LTS Versions only)

Certifications

Related Products

Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0
USB2HDCAPS
Standalone Video Capture and Streaming - HDMI or Component, 1080p - USB 2.0

Capture high-definition video to a PC, or to an SD card without a computer, and stream live video over the Internet in real time

235,99 € exc VAT
294,99 € inc VAT
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p
USB2HDCAPM
USB 2.0 Capture Device for HDMI Video - Compact External Capture Card - 1080p

Capture an HDMI video source to your PC using this compact external capture device

139,99 € exc VAT
174,99 € inc VAT
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P
PEXHDCAP2
High-Definition PCIe Capture Card - HDMI VGA DVI & Component - 1080P

Capture an HD audio-video source, through a low-profile or full-profile PCI Express slot

218,99 € exc VAT
273,74 € inc VAT
HDMI to ExpressCard HD Video Capture Card Adapter 1080p
ECHDCAP
HDMI to ExpressCard HD Video Capture Card Adapter 1080p

Capture and convert the audio/video from an HDMI® source, through a 34mm ExpressCard slot

256,99 € exc VAT
321,24 € inc VAT
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support
SVID2USB23
S-Video / Composite to USB Video Capture Cable w/ TWAIN and Mac Support

Capture and convert an S-Video or Composite video on your PC or Mac®, as digital media

52,99 € exc VAT
66,24 € inc VAT

Accessories