StarTech.com

DisplayPort to VGA Adapter with Audio

Connect your PC to a VGA display and a discrete 3.5mm audio output

Product ID: DP2VGAA

  • Group your VGA and audio ports together, to ensure they’re all accessible when you need them
  • Substitute a damaged or blocked audio port by connecting your audio directly through the adapter
  • Provide crystal-clear picture quality with support for high-definition video resolutions up to 1920x1200 or 1080p
  • Maximum portability with a small footprint and lightweight design
32,99 € EUR exc VAT
41,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio Yes
AV Input DisplayPort
AV Output VGA
Performance
Audio Specifications 2-channel stereo (3.5mm)
Maximum Analog Resolutions 1920x1200 / 1080p (output)
Maximum Digital Resolutions 1920x1200 / 1080p (input)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male Input
Connector B 1 - VGA (15 pin, High Density D-Sub) Female Output
1 - 3.5 mm Mini-Jack (3 Position) Female Output
Connector Type(s) 1 - USB Micro-B (5 pin) Female Input
Power
Power Source USB-Powered
Environmental
Humidity 40%~50%RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Cable Length 18.4 cm [7.2 in]
Color Black
Product Height 17 mm [0.7 in]
Product Length 67 mm [2.6 in]
Product Weight 50.8 g [1.8 oz]
Product Width 42 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 64 g [2.3 oz]
What's in the Box
Included in Package 1 - DisplayPort to VGA adapter
1 - 0.25m Micro USB cable

Certifications

Related Products

DisplayPort to VGA Video Adapter Converter
DP2VGA
DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

41,99 € exc VAT
52,49 € inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA2
DisplayPort to VGA Video Adapter Converter

Connect a VGA monitor to a DisplayPort-equipped PC

28,99 € exc VAT
36,24 € inc VAT
DisplayPort 1.2 to VGA Adapter Converter – DP to VGA – 1920x1200
DP2VGA3
DisplayPort 1.2 to VGA Adapter Converter – DP to VGA – 1920x1200

Connect a DisplayPort-equipped computer to a VGA Monitor or Projector

28,99 € exc VAT
36,24 € inc VAT
1,8m (6 ft.) DisplayPort to VGA Cable - M/M
DP2VGAMM6
1,8m (6 ft.) DisplayPort to VGA Cable - M/M

Connect your VGA monitor to a DisplayPort-equipped computer using a single cable

46,99 € exc VAT
58,74 € inc VAT
91 cm (3 ft.) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM3B
91 cm (3 ft.) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a nearby VGA monitor/Projector, with a short 3 foot cable

33,99 € exc VAT
42,49 € inc VAT
1,8m (6 ft) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM6B
1,8m (6 ft) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 6ft cable

36,99 € exc VAT
46,24 € inc VAT
3m (10 ft) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM10B
3m (10 ft) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 10ft long cable

39,99 € exc VAT
49,99 € inc VAT
4,5m (15 ft.) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM15B
4,5m (15 ft.) DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 15ft long cable

50,99 € exc VAT
63,74 € inc VAT
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)
DP2VGAAMM2M
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)

Connect the audio and video from your DisplayPort PC directly to a monitor

46,99 € exc VAT
58,74 € inc VAT
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)
DP2VGAAMM3M
DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)

Connect the audio and video from your DisplayPort PC directly to a monitor

50,99 € exc VAT
63,74 € inc VAT
SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p
SLMPT2VGA
SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p

Connect your SlimPort enabled device to a VGA monitor or projector, ideal for SlimPort-enabled Chromebook computers

29,99 € exc VAT
37,49 € inc VAT

Accessories