StarTech.com

DisplayPort to HDMI Converter Cable - 6 ft (2m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display

Product ID: DP2HDMM2MB

  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz
  • Reduce clutter with a 6ft adapter cable
  • Avoid the hassle of converters that require additional cabling and power adapters, using a plug-and-play cable adapter
View More
  • Supports HDMI 4K @ 30 Hz
  • Plug-and-play installation
  • No power adapter required
30,99 € EUR exc VAT
38,74 € EUR inc VAT

Overview

This 6-foot (2M) DisplayPort™ to HDMI® adapter cable lets you connect your DisplayPort equipped Ultrabook™, laptop or desktop computer to an HDMI display or projector with no additional adapters or cables required. The passive adapter supports video resolutions up to Ultra HD 4K.

Astonishing picture quality

This adapter cable ensures you can maintain an astonishing picture quality, four times the resolution of 1080p, when converting DisplayPort to HDMI. The adapter is also backward compatible with lower resolution displays and video sources. With support for high-definition  resolutions of 1080p and 720p, you can future-proof your existing setup for 4K video.

Hassle-free setup

For the simplest and most discreet installation, this DP to HDMI adapter connects directly from your DisplayPort video source to the HDMI port on your display. It doesn't need a power source, unlike some converter dongles that require active power and separate bulky video cabling.

Clutter-free installation

At 6ft (2m) in length, this adapter cable delivers a compact connection that eliminates excess to ensure a tidy, professional installation. For shorter installations, we also offer a 3 ft DP to HDMI cable (DP2HDMM1MB), enabling you to choose the right cable length for your custom installation needs.

The DP2HDMM2MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

The StarTech.com Advantage

  • Achieve astonishing picture quality with support for 4K resolution at 30 Hz
  • Reduce the clutter of additional adapters or cable, using an all-in-one adapter cable that connects directly to your display
  • Avoid the hassle of power adapters, with a plug-and-play adapter cable that does not require external power

Applications

Connect a DisplayPort computer to an HDMI display at your classroom desk or workstation

Use in your boardroom or office workstations for installations requiring 6 feet of cable

Install in your home workstation to make your DisplayPort computer compatible with your HDMI display

Connect your DP video source to a 4K HDMI display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input DisplayPort
AV Output HDMI
Industry Standards DPCP (DisplayPort Content Protection)
HDCP (High Definition Content Protection)
DisplayPort 1.2
HDMI 1.4
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Cable Length 2000 mm [78.7 in]
Maximum Digital Resolutions 3840x2160 @ 30 Hz
Supported Resolutions 3840x2160 (UHD 4K x 2K)
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Male Output
Environmental
Humidity 10%-85%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 2000 mm [78.7 in]
Color Black
Product Height 12 mm [0.5 in]
Product Length 2000 mm [78.7 in]
Product Weight 82.4 g [2.9 oz]
Product Width 21 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - DP to HDMI adapter cable

Certifications

Related Products

DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K
DP2HDMM1MB
DisplayPort to HDMI Converter Cable - 3 ft (1m) - 4K

Eliminate clutter by connecting your PC directly to an HDMI display using this short cable

29,99 € exc VAT
37,49 € inc VAT
DisplayPort to HDMI Adapter - 4K 60Hz
DP2HD4K60S
DisplayPort to HDMI Adapter - 4K 60Hz

Connect your DP computer to an HDMI display using this converter, which supports UHD resolutions up to 4K at 60Hz

45,99 € exc VAT
57,49 € inc VAT
DisplayPort to HDMI Adapter - 4K
DP2HD4KADAP
DisplayPort to HDMI Adapter - 4K

Connect your 4K HDMI display to a DP video source using this compact, passive adapter

24,99 € exc VAT
31,24 € inc VAT
DisplayPort to HDMI 4K Audio / Video Converter – DP 1.2 to HDMI Active Adapter for Laptops / Desktops – 4K @ 30 Hz
36,99 € exc VAT
46,24 € inc VAT
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz
DP2HDMM3MB
DisplayPort to HDMI Adapter Cable - 3 m (10 ft.) - 4K 30Hz

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 3-meter cable

37,99 € exc VAT
47,49 € inc VAT
DisplayPort to HDMI Converter Cable - 5m (16 ft) - 4K
DP2HDMM5MB
DisplayPort to HDMI Converter Cable - 5m (16 ft) - 4K

Eliminate clutter by connecting your DP computer directly to an HDMI display, using this 5-meter cable

38,99 € exc VAT
48,74 € inc VAT
DisplayPort® to HDMI® Video Adapter Converter
DP2HDMI
DisplayPort® to HDMI® Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
36,24 € inc VAT
DisplayPort to HDMI Video Adapter Converter - M/F
DP2HDMIADAP
DisplayPort to HDMI Video Adapter Converter - M/F

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

17,99 € exc VAT
22,49 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI2
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

17,99 € exc VAT
22,49 € inc VAT
DisplayPort® to HDMI® Adapter with USB Audio
DP2HDMIUSBA
DisplayPort® to HDMI® Adapter with USB Audio

Connect an HDMI® display to a DisplayPort® source with audio

87,99 € exc VAT
109,99 € inc VAT
SlimPort / MyDP to HDMI Video Adapter Converter  – 1080p
SLMPT2HD
SlimPort / MyDP to HDMI Video Adapter Converter – 1080p

Connect your SlimPort or MyDP enabled mobile device to an HDTV, monitor or projector using HDMI

30,99 € exc VAT
38,74 € inc VAT

Accessories