StarTech.com

DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single DP 1.2 port

Product ID: MSTDP123HD

  • Maximize your productivity by connecting up to three independent displays to your computer using the MST Hub
  • Connect your DisplayPort computer to HDMI televisions, monitors or projectors, avoiding the hassle of additional HDMI adapters
  • Increase external video performance with support for resolutions up to 4K
View More
  • VESA and DisplayPort certified
  • Compatible with DP 1.2 graphics cards such as AMD Radeon with Eyefinity Technology
  • Plug-and-play installation
200,99 € EUR exc VAT
251,24 € EUR inc VAT

Overview

This MST hub lets you connect three HDMI® monitors to your DisplayPort™ (DP) 1.2 equipped Windows® laptop or desktop.

Increase productivity with multiple screens

The newest generations of computers are more portable than ever, which often means that you’re left with fewer video outputs and smaller integrated screens. This MST hub solves both of these problems by letting you connect three additional displays to your computer, which makes multitasking much easier. 

Increase Productivity with multiple screens

Configure your displays for any environment

Using the MST hub, you can extend your desktop onto additional monitors and stream independent content to each display. You can also mirror the same image onto multiple HDMI televisions or projectors for remote viewing applications such as digital signage.

productivity software displayed on three monitors

 

Enjoy amazing video quality without draining system resources

MST technology uses your existing video card to minimize the use of system resources while delivering Ultra HD 4K resolutions. This unprecedented performance makes MST perfect for high-resolution applications such as graphic design, gaming and medical imaging.

Note: When using a DisplayPort 1.1 video card the MSTDP123HD will act as splitter, automatically mirroring your video source across all displays. Resolution limitations apply.

The MSTDP123HD supports plug-and-play installation for a hassle-free setup, and is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Note: MST shares 21.6 Gbps across all attached displays. Higher resolutions can restrict the available bandwidth with the remaining ports, please see our guideline below for determining an ideal resolution for your setup. Certain graphics adapters have limited MST support and will only output to three displays in total. If more than three monitors are attached the fourth will be disabled. Some monitors limit available resolution

Average Resolution Bandwidth Allocation

1920x1080 (High-definition 1080p) @60hz - 22%
1920x1200 @60hz - 30%
2560x1440 @60hz - 35%
2560x1600 @60hz - 38%
3840 x 2160 (Ultra HD 4K) @30hz - 43%

Note: Exceeding 100% will reduce functionality.

Examples of Supported Resolution Configurations

Screen 1 Resolution
Screen 2 Resolution
Screen 3 Resolution
Total % of Bandwidth
1920x1200 @60hz (30%) 1920x1200 @60hz (30%) 1920x1200 @60hz (30%) 90%
2560x1440 @60hz (35%) 2560x1440 @60hz (35%) 1920x1200 @60hz (30%) 92%
2560x1600 @60hz (38%) 2560x1600 @60hz (38%) 1920x1080 @60hz (22%) 98%
3840x2160 @30hz (43%) 1920x1200 @60hz (30%) 1920x1080 @60hz (22%) 95%
3840x2160 @30hz (43%) 3840x2160 @30hz (43%) None 86%

Examples of Unsupported Resolution Configurations

Screen 1 Resolution
Screen 2 Resolution
Screen 3 Resolution
Total % of Bandwidth
2560x1600 @60hz (38%) 2560x1600 @60hz (38%) 1920x1200 @60hz (30%) 106%
3840x2160 @30hz (43%) 2560x1600 @60hz (43%) 1920x1200 @60hz (30%) 116%
3840x2160 @30hz (43%) 2560x1600 @60hz (43%) 2560x1440 @60hz (35%) 121%
3840x2160 @30hz (43%) 3840x2160 @30hz (43%) 3840x2160 @30hz (38%) 124%

Applications

Use one screen for reference data such as websites, while composing in another screen

Dock your DP 1.2 device and add three high-resolution displays at your workstation

Create a panoramic video wall for HDMI digital signage applications using your DisplayPort computer

Edit images, video or audio clips across three displays in any orientation or resolution

Perfect for spanning a spreadsheet or worksheet across three displays, to avoid side-scrolling

Enjoy the panoramic views built into games and display helpful codes and walk-through data on a third display, at the same time

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio Yes
Chipset ID MegaChips - STDP4320
Ports 3
Performance
Maximum Digital Resolutions 3840 x 2160 @30hz
Supported Resolutions

Note: MST shares 21.6 Gbps across all attached displays. Higher resolutions can restrict the available bandwidth with the remaining ports, please see our guideline below for determining an ideal resolution for your setup.

Average resolution bandwidth allocation

1920x1080 (High-definition 1080p) @60hz - 22%
1920x1200 @60hz - 30%
2560x1440 @60hz - 35%
2560x1600 @60hz - 38%
3840 x 2160 (Ultra HD 4K) @30hz - 38%

Note: Exceeding 100% will reduce functionality.

Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male Input
Connector B 1 - HDMI (19 pin) Female Output
Software
OS Compatibility Windows 10, 8.1, 8
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 110V-240V AC
Output Current 3A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 15
Power Source AC Adapter Included
Environmental
Humidity 50-90%
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 14 mm [0.6 in]
Product Length 114 mm [4.5 in]
Product Weight 131 g [4.6 oz]
Product Width 66 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 506 g [17.9 oz]
What's in the Box
Included in Package 1 - DisplayPort to 3x HDMI MST Hub
1 - Universal power adapter (NA/EU/UK/AU)
1 - Quick install guide

Compatibility

View full OS compatibility
Windows 10, 8.1, 8

Certifications

Related Products

DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTDP122DP
DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single DP 1.2 port

105,99 € exc VAT
132,49 € inc VAT
DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub
MSTDP123DP
DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single DP 1.2 port

154,99 € exc VAT
193,74 € inc VAT
DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub
MSTDP124DP
DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub

Use this adapter to connect four independent displays to a single DP 1.2 port

211,99 € exc VAT
264,99 € inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTMDP122DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single mDP 1.2 port

105,99 € exc VAT
132,49 € inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub
MSTMDP123DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single mDP 1.2 port

154,99 € exc VAT
193,74 € inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub
MSTMDP124DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub

Use this adapter to connect four independent displays to a single mDP 1.2 port

211,99 € exc VAT
264,99 € inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub
MSTMDP124DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 4-Port MST Hub

Use this adapter to connect four independent displays to a single mDP 1.2 port

211,99 € exc VAT
264,99 € inc VAT
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub
MSTMDP122DP
Mini DisplayPort to DisplayPort Multi-Monitor Splitter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single mDP 1.2 port

105,99 € exc VAT
132,49 € inc VAT
Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub
MSTMDP123HD
Mini DisplayPort to HDMI Multi-Monitor Splitter - 3-Port MST Hub

Use this adapter to connect three independent displays to a single mDP 1.2 port

166,99 € exc VAT
208,74 € inc VAT

Accessories