StarTech.com

Wireless Presentation Remote with Green Laser Pointer - 27 m (90 ft.)

USB Presentation Clicker | Mac & Windows® | Slide & Volume Controls | Batteries Included

Product ID: PRESREMOTEG

  • Draw your audience's attention to specific on-screen content, using the built-in laser pointer
  • The vibrant green colored laser produces a higher visibility on projectors and LCD/LED HD screens than traditional red colored pointers
  • Engage your audience, move around the room, with a wireless range of up to 27 m (90 ft.)
View More
  • Easily control your presentation with intuitive push-button operation and no additional software or drivers required
  • Present from anywhere, the remote comes with a carrying case and fits nicely inside a laptop bag
64,99 € EUR exc VAT
81,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Max Distance 27 m / 90 ft
Max Optical Power 1mW
WAVELENGTH 532 ± 10nm
Wireless Band 2.4 GHz
Connector(s)
Connector Type(s) 1 - USB Type-A (4 pin) USB 2.0
Special Notes / Requirements
Note This is a Class 2 Laser Product
Indicators
LED Indicators 1 - Activity (Remote)
Environmental
Humidity 30%~80% RH
Operating Temperature 5℃ to 45℃ (41°F to 113°F)
Storage Temperature 5℃ to 45℃ (41°F to 113°F)
Physical Characteristics
Color Black
Product Height 2.5 cm [1 in]
Product Length 13.4 cm [5.3 in]
Product Width 31 mm [1.2 in]
Weight of Product 43 g [1.5 oz]
Packaging Information
Package Height 45 mm [1.8 in]
Package Length 19 cm [7.5 in]
Package Quantity 190
Package Width 96 mm [3.8 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - Presentation Remote
2 - AAA Batteries
1 - Carrying Case
1 - User Manual

Certifications

Related Products

Presentation Remote - Wireless Presenter - 27 m (90 ft.)
PRESREMOTE
Presentation Remote - Wireless Presenter - 27 m (90 ft.)

Presentation Clicker | Mac & Windows® | Slide & Volume Controls | Batteries Included

48,99 € exc VAT
61,24 € inc VAT