StarTech.com

Presentation Remote - Wireless Presenter - 27 m (90 ft.)

Presentation Clicker | Mac & Windows® | Slide & Volume Controls | Batteries Included

Product ID: PRESREMOTE

  • Confidently move throughout your presentation space with a wireless range up to 27 m (90 ft.)
  • Easily control your presentation with intuitive push-button operation and no additional software or drivers required
  • Draw your audience's attention to specific on-screen content, using the built-in laser pointer
View More
  • Protective storage case and batteries included so you can present on the go
  • Features a sleek, ergonomic design
48,99 € EUR exc VAT
61,24 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Max Distance 27 m / 90 ft
Optical Power 1mW
WAVELENGTH 650+20 mm
Wireless Band 2.4 GHz
Special Notes / Requirements
Note This is a class 2 laser product
Environmental
Humidity 30%~80% RH
Operating Temperature 5℃ to 45℃ (41°F to 113°F)
Storage Temperature 5℃ to 45℃ (41°F to 113°F)
Physical Characteristics
Color Black
Product Height 2.5 cm [1 in]
Product Length 13.4 cm [5.3 in]
Product Width 31 mm [1.2 in]
Weight of Product 120 g [4.2 oz]
Packaging Information
Package Height 44 mm [1.7 in]
Package Length 19.5 cm [7.7 in]
Package Width 98 mm [3.9 in]
Shipping (Package) Weight 180 g [6.4 oz]
What's in the Box
Included in Package 1 - Presentation Remote
2 - AAA Batteries
1 - Carrying Case
1 - User Manual

Certifications

Related Products

Wireless Presentation Remote with Green Laser Pointer - 27 m (90 ft.)
PRESREMOTEG
Wireless Presentation Remote with Green Laser Pointer - 27 m (90 ft.)

USB Presentation Clicker | Mac & Windows® | Slide & Volume Controls | Batteries Included

64,99 € exc VAT
81,24 € inc VAT