StarTech.com

USB C Multiport Video Adapter with HDMI, VGA, Mini DisplayPort or DVI - USB Type C Monitor Adapter to HDMI 1.4 or mDP 1.2 (4K) - VGA or DVI (1080p) - Space Gray Aluminum

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

Product ID: CDPVDHDMDPSG

  • 4-IN-1 MULTIPORT USB-C VIDEO ADAPTER: USB-C DP Alt Mode to any one of HDMI 1.4 (4K 30Hz & 7.1ch audio), mDP 1.2 (4K 60Hz & 2ch audio), VGA or DVI (1080p), HDCP 2.2/1.4, Thunderbolt 3 compatible
  • TOUGH & PORTABLE: Durable aluminum Space Gray enclosure with a magnetically-secured hideaway cable wrap for on-the-go users in the office, at home, boardrooms, and classrooms
  • COMPATIBILITY: USB-C display adapter for Dell XPS/Precision/Latitude, Lenovo ThinkPad X1 Carbon/Extreme, Surface Laptop 3/Surface Book 3, TB3 MacBook Pro/Air, HP EliteBook/Spectre/ZBook, Chromebooks
View More
  • TESTED & VERIFIED: USB Type-C adapter tested @ 4K mini DisplayPort (60Hz)/HDMI (30Hz) or 1080p VGA/DVI with TV, monitor & projector brands like Dell, Asus, Acer, LG, Samsung, Sharp, Sony, Epson
  • EASY TO USE: Supporting a driverless plug-and-play setup, this adapter is fully compatible with multiple OS platforms: Windows / macOS / Linux / Chrome OS
110,99 € EUR exc VAT
138,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
AV Input USB-C
AV Output HDMI - 1.4
Mini DisplayPort - 1.2
DVI-I (Digital Only) - Single-Link
VGA
Chipset ID Cypress - CYPD1120
Cypress - CY7C65210
Parade - PS8348B
Parade - PS171
Performance
Audio Specifications HDMI - 7.1 Channel Audio
DVI - No Audio Support
VGA - No Audio Support
Mini DisplayPort - 2 Channel Audio
Maximum Analog Resolutions 1920 x 1200 @ 60Hz
Maximum Cable Distance To Display 15.2 m [49.9 ft] HDMI
15.2 m [49.9 ft] DVI
15.2 m [49.9 ft] Mini DisplayPort
Maximum Digital Resolutions 3840 x 2160 @ 30Hz
MTBF 654,111 hours
Supported Resolutions Max HDMI output: 3840 x 2160 @ 30Hz

Max mDP output: 3840 x 2160 @ 60Hz

HDMI and mDP output: 3840 x 2160, 2560 x 1600, 1920 x 1200, 1920 x 1080, 1280 x 720

DVI and VGA output: 1920 x 1200, 1920 x 1080, 1280 x 720
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - Mini-DisplayPort (20 pin) Female Output
1 - VGA (15 pin, High Density D-Sub) Female Output
1 - DVI-D (25 pin) Female Output
1 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note Only one video output is supported on the video adapter at a time, if multiple connections are made, only one of the outputs will function
Maximum Cable Distance to Display refers to digital video. VGA distance capabilities are dependent upon the quality of your cabling
Environmental
Humidity Storage: 5% ~ 90 % RH (no condensation)
Operating: 10% ~ 85 % RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 110 mm [4.3 in]
Color Space Gray
Material Aluminum
Product Height 3 cm [1.2 in]
Product Length 17.5 cm [6.9 in]
Product Width 14.5 cm [5.7 in]
Weight of Product 180 g [6.4 oz]
Packaging Information
Package Height 16 mm [0.6 in]
Package Length 55 mm [2.2 in]
Package Width 10.5 cm [4.1 in]
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - travel A/V adapter
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB C Multiport Video Adapter with HDMI, VGA, Mini DisplayPort or DVI - USB Type C Monitor Adapter to HDMI 1.4 or mDP 1.2 (4K) - VGA or DVI (1080p) - Rose Gold Aluminum
110,99 € exc VAT
138,74 € inc VAT
USB C Multiport Video Adapter with HDMI, VGA, Mini DisplayPort or DVI - USB Type C Monitor Adapter to HDMI 1.4 or mDP 1.2 (4K) - VGA or DVI (1080p) - Silver Aluminum
106,99 € exc VAT
133,74 € inc VAT
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

82,99 € exc VAT
103,74 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter
MDP2VGDVHD
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
77,49 € inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

35,99 € exc VAT
44,99 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
77,49 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
44,99 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
41,24 € inc VAT
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
77,49 € inc VAT
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
41,24 € inc VAT

Accessories