StarTech.com

2m Laptop Power Cord - 3 Slot for UK - BS-1363 to C5 Clover Leaf Power Cable Lead

Power your laptop from a grounded UK power outlet

Product ID: PXTNB3SUK2M

  • Rated to carry 250V at 2.5A
  • Fully molded strain relief connectors
6,99 € EUR exc VAT
8,74 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Number of Conductors 3
Connector(s)
Connector A 1 - BS 1363 Power (UK) Plug
Connector B 1 - IEC 60320 C5 Power
Power
Input Current 2.5 A
Input Voltage 250 AC
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Height 0.000
Product Length 2 m [6.6 ft]
Product Width 0.000
Weight of Product 206 g [7.3 oz]
Wire Gauge 0.75mm2
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 29.4 cm [11.6 in]
Package Quantity 1
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 213 g [7.5 oz]
What's in the Box
Included in Package 1 - 2m Laptop Power Cord - 3 Slot for UK - BS-1363 to C5

Certifications

Related Products

1,8m (6 ft.) Laptop Power Cord - 3 Slot for UK
PXTNB3SUK6
1,8m (6 ft.) Laptop Power Cord - 3 Slot for UK

Extend the Distance between your Laptop and Power Outlet by 6ft

7,99 € exc VAT
9,99 € inc VAT
1m Laptop Power Cord - 3 Slot for UK - BS-1363 to C5 Clover Leaf Power Cable Lead
PXTNB3SUK1M
1m Laptop Power Cord - 3 Slot for UK - BS-1363 to C5 Clover Leaf Power Cable Lead

Power your laptop from a grounded UK power outlet

4,99 € exc VAT
6,24 € inc VAT