Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comAqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 2 m
Connect 40GBase-SR4, 100GBase-SR10, SFP+ and QSFP+ transceivers in 40 and 100 Gigabit networks
Product ID: 450FBLCLC2
- OM4 (50/125) 3500MHz multimode fiber
- Backward compatible with your existing 50/125 equipment
- Laser-optimized multimode fiber (LOMMF)
- Compatible with 850nm VCSEL source
- Attenuation loss meets or exceeds industry standards
Not Available
May be in stock with partners
From a Partner
Support
Overview
This fiber optic cable lets you connect 40GBase-SR4, 100GBase-SR10, SFP+ and QSFP+ transceivers in 40 and 100 Gigabit networks. The OM4 cable supports Vertical Cavity Surface Emitting Laser (VCSEL) and LED light sources and is backward compatible with your existing 50/125 equipment.
This Aqua OM4 duplex multimode fiber cable is housed in a LSZH (Low-Smoke, Zero-Halogen) flame retardant jacket, to ensure minimal smoke, toxicity and corrosion when exposed to high sources of heat, in the event of a fire. It's ideal for use in industrial settings, central offices and schools, as well as residential settings where building codes are a consideration.
Each OM4 fiber cable is individually tested and certified to be within acceptable optical insertion loss limits for guaranteed compatibility and 100% reliability.
The 450FBLCLC2 from StarTech.com is backed by a lifetime warranty.
Applications
Use in 40/100 Gigabit Ethernet and Fiber Channel applications
Supports VCSEL laser and LED light sources
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram DK | V934072 | |
UPC Code | 065030870818 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Fiber Size | 50/125 | |
Fire Rating | LSZH Rated (Low Smoke Zero Halogen) | |
Performance | ||
Cable Rating | 10Gbps / 40Gbps / 100Gbps | |
Fiber Classification | OM4 | |
Fiber Type | Multi Mode | |
Maximum Data Transfer Rate | 100Gbps | |
Wavelength | 850nm | |
Connector(s) | ||
Connector A | 1 - Fiber Optic LC Duplex Male | |
Connector B | 1 - Fiber Optic LC Duplex Male | |
Physical Characteristics | ||
Cable Length | 2 m [6.6 ft] | |
Color | Aqua | |
Product Length | 2 m [6.6 ft] | |
Product Weight | 34 g [1.2 oz] | |
Packaging Information | ||
Shipping (Package) Weight | 42 g [1.5 oz] | |
What's in the Box | ||
Included in Package | 1 - LC fiber-optic cable |
Related Products
Aqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 1 m
Connect 40GBase-SR4, 100GBase-SR10, SFP+ and QSFP+ transceivers in 40 and 100 Gigabit networks
Aqua OM4 Duplex Multimode Fiber Optic Cable - 100 Gb - 50/125 - LSZH - LC/LC - 5 m
Connect 40GBase-SR4, 100GBase-SR10, SFP+ and QSFP+ transceivers in 40 and 100 Gigabit networks
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- 450FBLCLC2_Datasheet-EN-EU.pdf
English
Frequently Asked Questions
Before You Buy
Different optical cables are needed for different applications. Before you select a cable to interconnect fiber devices, make sure that the following things match:
-
Mode: Single Mode or Multi Mode.
-
Wavelength: For example, 850 nm, 1310 nm, or 1550 nm.
Note: The above properties cannot be converted or changed by a cable.
When you select a cable, make sure that the cable ends (for example, LC, SC, ST, or MT) match the fiber media devices.
Simplex and duplex ends are available for most connector types. Simplex cables have the connectors separate, where duplex cables have the transmit (TX) and receive (RX) connectors joined together. StarTech.com fiber media devices are compatible with simplex and duplex connectors.
It does not matter which diameter or OM classification the cable uses, as long as it meets the mode requirement.
Fiber media converters can be used to convert a standard Ethernet connection to a standard fiber connection, or can be used to extend a copper Ethernet network. When you use fiber media converters to extend a copper Ethernet network, make sure that the same fiber standards are being used on either end of the fiber network.
Copy Link
Was this information helpful? Yes No
UPC and APC are fiber cable connector types. UPC (Ultra Physical Contact) connectors have a fiber connector end face that has been polished to be dome-shaped. This results in light that can be reflected straight back to the source.
APC (Angled Physical Contact) connectors have a fiber connector end face that has been polished at an eight degree angle. This results in a reduced amount of light that is reflected between the two connected fibers.
StarTech.com fiber cables use UPC connectors.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.